您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR V 32..81 - Gearmotors MR V 32..81
Rossi
A series Worm gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/a04_riduttori_e_motoriduttori_a_vite/mr_v_32_81_tab.prj},{NB=MRV5011501000000HB-Standard motor63TB0A250/60ErPIE2B5},{GRANDEZZA=50},{AA=50},{A=86},{B=75},{D=28},{C1=70.5},{D1=16},{E1=30},{G=98},{H=100},{H0=67},{H1=49.0},{K=9.5},{L=13},{L1=12.0},{M=100},{N=85},{P=120},{Q=3.0},{T=126},{U=95},{Z=53},{B3=0.40},{B6=0.60},{B8=0.40},{V5=0.40},{IDNR=},{F=M6x12},{AL1=0, 'No', 1, 'Albero lento normale lato opposto gola', 2 , 'Albero lento normale lato gola', 3, 'Albero lento normale bisporgente'},{ESECUZIONE=1},{MOTORTYPE=1},{I=50},{FC=1},{AL=0},{ALCM=0},{FB5=0},{FQ=0},{RALC=0},{SFP=0},{A18=HB-Standard motor},{A19=63},{A20=TB0},{A21=A},{A22=2},{A32=50/60},{A23=ErP},{A24=IE2},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GRANDEZZA
Gear reducer size
[mm]
AA
[mm]
A
[mm]
B
[mm]
D
Ø H7
[mm]
C1
[mm]
D1
Ø
[mm]
E1
[mm]
F
ⁿ/ₐ
G
[mm]
H
h11
[mm]
H0
h11
[mm]
H1
h12
[mm]
K
Ø
[mm]
L
[mm]
L1
[mm]
M
Ø
[mm]
N
Ø t8/h6
[mm]
P
Ø
[mm]
Q
[mm]
T
[mm]
U
[mm]
Z
[mm]
P1
Ø
[mm]
X
Ø
[mm]
Y
[mm]
Y1
[mm]
W
[mm]
W1
[mm]
MASS
Mass
[kg]
OLIO
Oil quantity
ⁿ/ₐ
MR V 32 UO3A 7 63A 2 B5
32
32
61
52
19
51.0
11
20
M5x10
76
71
48
34.5
7.0
10
8.5
75
55
90
3.0
91
66
39
140
122
185
309
101
171
8
0.16
MR V 40 UO3A 25 63A 2 B5
40
40
70
62
24
57.5
14
25
M6x12
87
82
56
41.5
9.5
12
10.0
85
68
105
3.0
106
80
46
140
122
185
328
101
171
11
0.26
MR V 50 UO3A 50 63A 2 B5
50
50
86
75
28
70.5
16
30
M6x12
98
100
67
49.0
9.5
13
12.0
100
85
120
3.0
126
95
53
140
122
185
350
101
187
14
0.40
MR V 63 UO3A 40 71A 2 B5
63
63
102
90
32
83.0
19
30
M8x16
118
125
80
58.5
11.5
16
14.0
100
80
120
3.0
151
114
63
160
140
211
409
112
223
23
0.80
MR V 64 UO3A 40 71A 2 B5
64
63
102
90
32
83.0
19
30
M8x16
118
125
80
58.5
11.5
16
14.0
100
80
120
3.0
151
114
63
160
140
211
409
112
223
23
0.80
MR V 80 UO3A 32 80A 2 B5
80
80
132
106
38
103.0
24
36
M10x20
138
150
100
69.5
14.0
20
17.0
130
110
160
3.5
189
135
75
200
160
231
469
122
280
37
1.30
MR V 81 UO3A 32 80A 2 B5
81
80
132
106
40
103.0
24
36
M10x20
138
150
100
69.5
14.0
20
17.0
130
110
160
3.5
189
135
75
200
160
231
469
122
280
37
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MR IV 32...81 - Gearmotors MR IV 32...81
Rossi
27.02.2024
MR V 100...250 - Gearmotors MR V 100...250
Rossi
27.02.2024
MR V 118...742 - Gearmotors MR V 118...742
Rossi
27.02.2024
R V 32...81 - Gear reducers R V 32...81
Rossi
27.02.2024
HB 63...160S - Asynchronous three-phase motor
Rossi
27.02.2024
MR CI 40-280 - Gearmotors MR CI 40-280
Rossi
05.02.2024
MR 2IV 40..81 - Gearmotors MR 2IV 40...81
Rossi
27.02.2024
MR 2I 32...41 - Gearmotors MR 2I 32...41
Rossi
27.02.2024
MR 2I 0...7 - Gearmotors MR 2I 0...7
Rossi
27.02.2024
MR 3I 50...180 - Gearmotors MR 3I 50...180
Rossi
27.02.2024
MR 2IV 100...126 - Gearmotors MR 2IV 100...126
Rossi
27.02.2024
MR IV 100...250 - MR IV 100...250
Rossi
27.02.2024
MR ICI 40-200 - Gearmotors MR ICI 40-200
Rossi
04.04.2024
R V 100...250 - Gear reducers R V 100...250
Rossi
27.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求