您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1631 - Grab containers, plastic for profile slot type I, profile slot type B and mounting profile
KIPP USA
Tools, workshop supplies
Powered by
CAD模型選擇
{kipp_usa/tools_workshop_supplies/10550.prj},{NB=K1631.00},{B=105.0},{XB1=92.0},{B1=60},{B2=19},{H=50},{L=153.5},{L1=136},{GEW=0.1291},{EAN=4059245507399},{XA=8.0},{XB=5.5},{XC=4.5},{XD=3.0},{XE=2.0},{XF=20.0},{XG=1.0},{XH=0.0},{XI=2.0},{XJ=3.0},{XK=2.0},{XL=2.0},{XM=2.0},{XN=11.0},{XO=2.0},{XP=3.0},{XQ=3.0},{XR=10.0},{XS=0.0},{XT=1.0},{XU=0.0},{XV=0.000},{XW=0.000},{XX=0.000},{XY=0.000},{XZ=0.000},{TYP1=1.0},{TYP2=0.0},{TYP3=1.0},{TYP4=1.000},{TYP5=0.000},{BESTKIPPUSA=K1631.00},{TYP=TYP I},{FORM=A},{H1=-},{H2=-},{L2=-},{NUTB=8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FORM
Form
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
NUTB
slot width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1631.00
K1631.00
TYP I
A
105.0
60
19
50
-
-
153.5
136
-
8
0.1291
Yes
4059245507399
31.12.2099
98% availability of produ...
K1631.10
K1631.10
TYP B
A
105.0
60
19
50
-
-
153.5
136
-
10
0.1207
Yes
4059245507412
31.12.2099
98% availability of produ...
K1631.20
K1631.20
für Einhängeprofil
B
105.0
60
19
50
9
3
153.5
136
3
-
0.1270
Yes
4059245507436
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NE 16x1.5 - Gas ejectors
Berger Tools
13.05.2021
K1362 - Combination spanner with protective caps
KIPP USA
21.05.2024
TV Ø 10 - Light load
Berger Tools
18.06.2020
Medium load,double pin - Precompressed Unit
Berger Tools
18.06.2020
i-P65 double sided - Self-contained safety & exit sign
Eaton BIM
14.09.2022
CP-03A - Control panel
Berger Tools
17.06.2021
NexiTech IP40 with Wall Bracket 45° - Self-contained safety luminaire
Eaton BIM
14.09.2022
GR - Roller cage
Berger Tools
28.11.2022
BG9834 - Bush self-lubricating DIN 9834 / ISO 9448
Berger Tools
16.03.2023
RV 2400 - Minimum height, maximum force
Berger Tools
13.05.2021
CP-MCPC - Control panel
Berger Tools
17.06.2021
Type 7156 - 4 Pillar Die Set - Pressfit Pillars & Bushes
Berger Tools
27.05.2021
CP-09A - Control panel
Berger Tools
17.06.2021
Banio Container Set - Banio Container Set
Hettich
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求