您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS7202-NWO-FG - MFS-MBSPP 90° Elbow
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs7202_nwo_fg.prj},{NB=FS7202-10-06-NWO-FG},{DN=10},{OD=5/8},{A=1-14},{B=06},{MAT=Steel Forged}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AD
A Drill
[mm]
BD
B Drill
[mm]
M
M Length
[mm]
N
N Length
[mm]
C4
C4 Hex
[mm]
JJ
JJ Flats
[mm]
FS7202-04-02-NWO-FG
FS7202-04-02-NWO-FG
1/4
9/16-18
Steel Forged
4.40
4.40
21.50
30.00
14.0
14.0
FS7202-06-04-NWO-FG
FS7202-06-04-NWO-FG
3/8
11/16-16
Steel Forged
6.70
7.50
25.00
36.00
19.0
19.0
FS7202-08-04-NWO-FG
FS7202-08-04-NWO-FG
1/2
13/16-16
Steel Forged
9.60
6.07
27.93
36.07
19.0
19.0
FS7202-10-06-NWO-FG
FS7202-10-06-NWO-FG
5/8
1-14
Steel Forged
12.30
9.90
33.30
41.90
22.0
24.0
FS7202-12-08-NWO-FG
FS7202-12-08-NWO-FG
3/4
1 3/16-12
Steel Forged
15.50
12.30
37.30
48.50
27.0
27.0
FS7202-16-12-NWO-FG
FS7202-16-12-NWO-FG
1
1 7/16-12
Steel Forged
20.60
15.50
41.70
55.20
36.0
36.0
FS7202-20-16-NWO-FG
FS7202-20-16-NWO-FG
1 1/4
1 11/16-12
Steel Forged
26.00
20.60
44.70
62.00
41.3
41.3
FS7202-24-24-NWO-FG
FS7202-24-24-NWO-FG
1 1/2
2-12
Steel Forged
32.00
33.00
48.80
65.80
55.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS7205-NWO-FG - MFS-MMAORB 90° Elbow
Brennan Industries
28.01.2021
6805-NWO-FG - MAORB-FP 90° Elbow
Brennan Industries
28.01.2021
6401-O - MORB-MP Straight
Brennan Industries
28.01.2021
6404 - FORB-MP Straight
Brennan Industries
28.01.2021
FS6400-O - MFS-MORB Straight
Brennan Industries
28.01.2021
FS6801-NWO-FG - MFS-MAORB 90° Elbow
Brennan Industries
28.01.2021
7202-NWO-FG - MJ-MBSPPSADJ 90 Elbow
Brennan Industries
28.01.2021
6801-NWO-FG - MJ-MAORB 90° Elbow
Brennan Industries
28.01.2021
FS7215-NWO-FG - MFS-MMAORB-MFS Tee
Brennan Industries
28.01.2021
FS6500-FG - MFS-FFSS 90° Elbow
Brennan Industries
28.01.2021
FS6540-O - FFSS-MORB Straight
Brennan Industries
28.01.2021
FS7210-NWO-FG - MFS-MFS-MMAORB Tee
Brennan Industries
28.01.2021
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求