您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 320 - Leader pins, cylindrical, for press fitting, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs320.prj},{NB=FS 320/32x315},{TYPE=FS 320},{COMPANY=MSP},{D1=32},{L=315},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
FS 320/19x100
FS 320/19x100
FS 320
MSP
19
100
FS 320/19x112
FS 320/19x112
FS 320
MSP
19
112
FS 320/19x125
FS 320/19x125
FS 320
MSP
19
125
FS 320/19x140
FS 320/19x140
FS 320
MSP
19
140
FS 320/19x160
FS 320/19x160
FS 320
MSP
19
160
FS 320/19x180
FS 320/19x180
FS 320
MSP
19
180
FS 320/19x200
FS 320/19x200
FS 320
MSP
19
200
FS 320/19x224
FS 320/19x224
FS 320
MSP
19
224
FS 320/19x250
FS 320/19x250
FS 320
MSP
19
250
FS 320/20x100
FS 320/20x100
FS 320
MSP
20
100
FS 320/20x112
FS 320/20x112
FS 320
MSP
20
112
FS 320/20x125
FS 320/20x125
FS 320
MSP
20
125
FS 320/20x140
FS 320/20x140
FS 320
MSP
20
140
FS 320/20x160
FS 320/20x160
FS 320
MSP
20
160
FS 320/20x180
FS 320/20x180
FS 320
MSP
20
180
FS 320/20x200
FS 320/20x200
FS 320
MSP
20
200
FS 320/20x224
FS 320/20x224
FS 320
MSP
20
224
FS 320/20x250
FS 320/20x250
FS 320
MSP
20
250
FS 320/24x125
FS 320/24x125
FS 320
MSP
24
125
FS 320/24x140
FS 320/24x140
FS 320
MSP
24
140
FS 320/24x160
FS 320/24x160
FS 320
MSP
24
160
FS 320/24x180
FS 320/24x180
FS 320
MSP
24
180
FS 320/24x200
FS 320/24x200
FS 320
MSP
24
200
FS 320/24x224
FS 320/24x224
FS 320
MSP
24
224
FS 320/24x250
FS 320/24x250
FS 320
MSP
24
250
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
FS 353/358 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
02.06.2020
FS 741/751/755 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0134 - Flange
Märkische Stanz-Partner
02.06.2020
NC.010.00.00200...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.060.10.00750 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.015.00.00350...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.010.00.00550...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.060.10.05000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
FS 424 TR - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
NC.015.00.01500 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FE832MB - Compression springs, ISO 10243, Blue: medium load springs
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求