您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ROHRflex DUO PA 6 - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_d_pa6.prj},{NB=FLEXA ROHRFLEX DUO PA 6 10269202043},{ART=10269202043},{ARTOLD=0269.202.043},{AUS=black},{AD=54.5},{IDAD=43.9 x 53.9},{BRS=140},{BRD=420},{FI=43.9},{FA=53.9},{A=4.3},{B=2.8},{SMIN=0.45},{GEW=0.270},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRFLEX DUO PA 6 1...
10269202006
black
10.0
5.6 x 10.3
30
90
0.030
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202008
black
13.0
8.5 x 13.3
35
110
0.040
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202010
black
15.8
11.0 x 16.0
40
120
0.060
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202014
black
21.2
15.1 x 21.3
55
170
0.070
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202019
black
-
19.1 x 25.6
75
230
0.100
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202020
black
28.5
21.9 x 28.5
95
290
0.110
50
FLEXA ROHRFLEX DUO PA 6 1...
10269202024
black
-
24.0 x 31.7
110
330
0.130
25
FLEXA ROHRFLEX DUO PA 6 1...
10269202026
black
34.5
27.2 x 35.0
120
360
0.160
25
FLEXA ROHRFLEX DUO PA 6 1...
10269202032
black
42.5
32.0 x 42.5
135
410
0.200
25
FLEXA ROHRFLEX DUO PA 6 1...
10269202043
black
54.5
43.9 x 53.9
140
420
0.270
25
FLEXA ROHRFLEX DUO PA 6 1...
10269202061
black
79.0
62.2 x 79.0
200
600
0.540
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202106
black
10.0
5.6 x 10.3
30
90
0.030
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202108
black
13.0
8.5 x 13.3
35
110
0.040
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202110
black
15.8
11.0 x 16.0
40
120
0.060
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202114
black
21.2
15.1 x 21.3
55
170
0.070
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202120
black
28.5
21.9 x 28.5
95
290
0.110
10
FLEXA ROHRFLEX DUO PA 6 1...
10269202126
black
34.5
27.2 x 35.0
120
360
0.160
5
FLEXA ROHRFLEX DUO PA 6 1...
10269202132
black
42.5
32.0 x 42.5
135
410
0.200
5
FLEXA ROHRFLEX DUO PA 6 1...
10269202143
black
54.5
43.9 x 53.9
140
420
0.270
5
FLEXA ROHRFLEX DUO PA 6 1...
10269202161
black
79.0
62.2 x 79.0
200
600
0.540
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especiall...
Flexa
22.03.2022
GMK-Duo-M - Separable locknut with hexagonal wrench surface
Flexa
01.03.2022
ROHRflex PU - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
SKM - Pipe holder with through hole for fastening with screws
Flexa
22.03.2022
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
RQM - Heavy tubing holder with fastening bore holes, ribbed fixing for stra...
Flexa
22.03.2022
RQF2-M - Plastic flange for all metric screw connectors with outer thread a...
Flexa
06.12.2023
RQM2 - Heavy tubing holder with fastening bore holes, ribbed fixing for str...
Flexa
22.03.2022
LR Form 7 BlueKote - Conduit Bodies
ABB Installation Products
09.03.2023
RQGK-M - Plastic quick screw connector with outer thread made of nickel-pla...
Flexa
06.12.2023
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求