您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2ETR M - Pipe U bolts METRIC - PIPE U BOLTS Delivered with 2 nuts Stainless steel 304 or 316
FG INOX
Industry
Clamps and pipe holders
Pipe U bolts
Powered by
CAD模型選擇
{fginox/industrie/clamps_and_pipe_holders/pipe_u_bolts/i_2etr_m.prj},{NB=fginox_2ETR254},{REF=2ETR254},{D=254},{D2=14},{A=290},{WEIGHT=0.810},{NATURE=304},{S=22.000},{E=11.000},{PPATH=i_2etr_m/i_2etr_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
D2
d
ⁿ/ₐ
A
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2ETR54
2ETR54
54
8
74
0.075
304
FG INOX - 2ETR64
2ETR64
64
8
85
0.085
304
FG INOX - 2ETR70
2ETR70
70
8
100
0.090
304
FG INOX - 2ETR84
2ETR84
84
10
119
0.165
304
FG INOX - 2ETR104
2ETR104
104
10
144
0.200
304
FG INOX - 2ETR124
2ETR124
124
10
160
0.240
304
FG INOX - 2ETR129
2ETR129
129
10
160
0.245
304
FG INOX - 2ETR154
2ETR154
154
12
188
0.385
304
FG INOX - 2ETR159
2ETR159
159
12
190
0.400
304
FG INOX - 2ETR204
2ETR204
204
14
240
0.690
304
FG INOX - 2ETR254
2ETR254
254
14
290
0.810
304
FG INOX - 4ETR54
4ETR54
54
8
74
0.075
316
FG INOX - 4ETR64
4ETR64
64
8
85
0.085
316
FG INOX - 4ETR70
4ETR70
70
8
100
0.090
316
FG INOX - 4ETR84
4ETR84
84
10
119
0.165
316
FG INOX - 4ETR104
4ETR104
104
10
144
0.200
316
FG INOX - 4ETR124
4ETR124
124
10
160
0.240
316
FG INOX - 4ETR129
4ETR129
129
10
160
0.245
316
FG INOX - 4ETR154
4ETR154
154
12
188
0.385
316
FG INOX - 4ETR159
4ETR159
159
12
190
0.400
316
FG INOX - 4ETR204
4ETR204
204
14
240
0.690
316
FG INOX - 4ETR254
4ETR254
254
14
290
0.810
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 b...
FG INOX
16.02.2017
EBM - Steel U bolt for holding tubes/pipes
HPC
03.08.2023
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
EIM - Stainless steel U bolt for holding tubes/pipes
HPC
03.08.2023
U-Bolt RUB - U-Bolt RUB
Sikla
08.04.2024
Model 72112 - Etrier fileté pour tubes metrique - Inox A2 - A4 - Acier zing...
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zin...
Bossard Catalog
31.10.2023
I.FF_G - ISO Threaded unions Conical seat FEMALE / FEMALE MACHINED UNIONS ...
FG INOX
16.02.2017
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
08.06.2021
U Bolt RUB ss - U Bolt RUB ss
Sikla
08.04.2024
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
DUB-4010 - U-Bolts
Reid Supply
25.01.2022
SPL - U-Bolts
SAMLO
24.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求