AS 3 1FE - Speed Controller with Residual Pressure Release Valve with One-touch Fittings Universal Style
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_3_1fe.prj},{NB=AS2301FE-02-08SK(0)},{IDNR=},{MODEL=AS23x1FE-02-08SK},{SIZE=2},{MODEL1=AS23},{MODEL2=02-08SK},{CONTROL=0},{MADE=},{ROT=0},{D=8},{T=R(PT)1/4},{TN=13.16},{TK=11.45},{H1=14},{H2=14},{D1=15.2},{D2=18.5},{D3=12.9},{L1=18.3},{L2=35.2},{L3=28.2},{L4=45.6},{L5MAX=52.2},{L5MIN=47.2},{AMAX=46.2},{AMIN=41.2},{M1=18.5},{AA=3.5},{AB=4},{AC=14.8},{AD=13.5},{AE=6.5},{AF=7.4},{AG=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
Size
[mm]
D
Tube O.D
[mm]
T
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5MAX
[mm]
L5MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M1
[mm]
AS2301FE-01-04SK(0)
2
4
R(PT)1/8
12
12
9.3
14.2
9.3
13.1
24.9
17.5
31.8
53.9
48.9
49.9
44.9
12.7
AS2301FE-01-06SK(0)
2
6
R(PT)1/8
12
12
11.6
14.2
10.9
14.0
26.9
22.9
37.2
53.9
48.9
49.9
44.9
13.5
AS2301FE-01-08SK(0)
2
8
R(PT)1/8
12
12
15.2
14.2
12.9
16.2
30.9
28.2
41.7
53.9
48.9
49.9
44.9
18.5
AS2301FE-02-04SK(0)
2
4
R(PT)1/4
14
14
10.4
18.5
10.9
16.2
30.6
21.9
40.1
52.2
47.2
46.2
41.2
16.0
AS2301FE-02-06SK(0)
2
6
R(PT)1/4
14
14
12.8
18.5
12.9
18.4
34.0
25.2
42.6
52.2
47.2
46.2
41.2
17.0
AS2301FE-02-08SK(0)
2
8
R(PT)1/4
14
14
15.2
18.5
12.9
18.3
35.2
28.2
45.6
52.2
47.2
46.2
41.2
18.5
AS2301FE-02-10SK(0)
2
10
R(PT)1/4
14
14
18.5
18.5
12.9
20.2
38.7
31.0
48.4
52.2
47.2
46.2
41.2
21.0
AS3301FE-03-06SK(0)
3
6
R(PT)3/8
19
14
12.8
23.0
12.9
20.6
38.5
25.2
46.1
57.8
52.8
51.5
46.5
17.0
AS3301FE-03-08SK(0)
3
8
R(PT)3/8
19
14
15.2
23.0
12.9
20.6
39.7
28.2
49.1
57.8
52.8
51.5
46.5
18.5
AS3301FE-03-10SK(0)
3
10
R(PT)3/8
19
14
18.5
23.0
16.2
23.0
43.7
32.6
53.5
57.8
52.8
51.5
46.5
21.0
AS3301FE-03-12SK(0)
3
12
R(PT)3/8
19
14
20.9
23.0
16.2
23.0
44.9
34.4
55.3
57.8
52.8
51.5
46.5
22.0
AS4301FE-04-10SK(0)
4
10
R(PT)1/2
24
17
18.5
28.6
16.2
25.8
49.4
32.6
58.0
64.7
59.7
56.5
51.5
21.0
AS4301FE-04-12SK(0)
4
12
R(PT)1/2
24
17
21.7
28.6
19.4
26.8
52.0
36.3
61.7
64.7
59.7
56.5
51.5
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZSE30/ISE30 - High Precision Digital Pressure Switch (2-Colour Display Type...
SMC
28.09.2023
ISO 6981/DIN 24337 - Rod eye with plain bearing
CMB Cilindri
19.10.2021
FS 424 SI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
TH60R - PowerPoint Universal, Swivel Lifting Rings with eye connection
Märkische Stanz-Partner
02.06.2020
TH350 - Spring Plungers, long design
Märkische Stanz-Partner
02.06.2020
SE 737 - Punches ISO 8020 with spring ejector
Märkische Stanz-Partner
31.08.2021
SE 716 KP - Punches type KP, shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 713 EKDM - Die buttons with start hole and counterbore relief, ISO 8977B
Märkische Stanz-Partner
31.08.2021
TH47R - Welding staves conn point f. Universal Connection
Märkische Stanz-Partner
02.06.2020
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
SE 755 - Punches trumpet head shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 737 EK - Punches ISO 8020 types EKF, EKO, EKR, EKS
Märkische Stanz-Partner
31.08.2021
SE 711 ED - Die buttons, type ED, without collar, ISO 8977A
Märkische Stanz-Partner
31.08.2021
FS 460 - Leader pin bushings with self lubricating graphite plugs
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求