您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
AB2825-AB28108 - Cast Aluminium Standard Fixture Bases, 28 Series
Wolverine
Cast Aluminum Standard Fixture Bases
Powered by
CAD模型選擇
{wolverine/cast_aluminum_standard_fixture_bases/28_series.prj},{NB=AB2852},{W=28},{L=52},{H=3.00000000},{WT=135},{RIB=Z},{MAT=Cast Aluminium},{PRATYPE=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
W
[Inch]
L
[Inch]
H
[Inch]
WT
Wt.
[lbs.]
RIB
Rib Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB2825
AB2825
28
25
2
61
X
Cast Aluminium
AB2828
AB2828
28
28
2
66
X
Cast Aluminium
AB2830
AB2830
28
30
2
70
X
Cast Aluminium
AB2832
AB2832
28
32
2
73
X
Cast Aluminium
AB2835
AB2835
28
35
2 1/2
82
X
Cast Aluminium
AB2836
AB2836
28
36
2 1/2
85
Y
Cast Aluminium
AB2840
AB2840
28
40
2 1/2
104
Y
Cast Aluminium
AB2844
AB2844
28
44
2 1/2
107
Y
Cast Aluminium
AB2845
AB2845
28
45
2 1/2
124
Y
Cast Aluminium
AB2848
AB2848
28
48
3
129
Z
Cast Aluminium
AB2850
AB2850
28
50
3
133
Z
Cast Aluminium
AB2852
AB2852
28
52
3
135
Z
Cast Aluminium
AB2855
AB2855
28
55
3
136
Z
Cast Aluminium
AB2856
AB2856
28
56
3
137
Z
Cast Aluminium
AB2860
AB2860
28
60
3
138
Z
Cast Aluminium
AB2864
AB2864
28
64
3
142
Z
Cast Aluminium
AB2865
AB2865
28
65
3
144
Z
Cast Aluminium
AB2866
AB2866
28
66
3
146
Z
Cast Aluminium
AB2868
AB2868
28
68
3
150
Z
Cast Aluminium
AB2870
AB2870
28
70
3
155
Z
Cast Aluminium
AB2872
AB2872
28
72
3
255
Z
Cast Aluminium
AB2880
AB2880
28
80
4 1/2
313
Z
Cast Aluminium
AB2890
AB2890
28
90
4 1/2
363
Z
Cast Aluminium
AB28108
AB28108
28
108
4 1/2
475
Z
Cast Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AB3025-AB3056 - Cast Aluminium Standard Fixture Bases, 30 Series
Wolverine
22.02.2019
AB3225-AB3286 - Cast Aluminium Standard Fixture Bases, 32 Series
Wolverine
22.02.2019
AB3425-AB34132 - Cast Aluminium Standard Fixture Bases, 34 Series
Wolverine
22.02.2019
AB4848-AB48108 - Cast Aluminium Standard Fixture Bases, 48 Series
Wolverine
22.02.2019
500-506 - Aluminum Angle Bracket 2"-3"High;4"-8"High
Wolverine
06.06.2023
AB2220-AB2286 - Cast Aluminium Standard Fixture Bases, 22 Series
Wolverine
22.02.2019
AB4242-AB42132 - Cast Aluminium Standard Fixture Bases, 42 Series
Wolverine
22.02.2019
AB4466 - Cast Aluminium Standard Fixture Bases, 44 Series
Wolverine
22.02.2019
SAB A 10-70 - Special Application Brackets
Wolverine
22.02.2019
AB4650-AB4684 - Cast Aluminium Standard Fixture Bases, 46 Series
Wolverine
22.02.2019
AB3625-AB36120 - Cast Aluminium Standard Fixture Bases, 36 Series
Wolverine
22.02.2019
AB2424-AB24144 - Cast Aluminium Standard Fixture Bases, 24 Series
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
AB2625-AB2670 - Cast Aluminium Standard Fixture Bases, 26 Series
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求