您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 21221 - Female adaptor union
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_21221.prj},{NB=SO 21221-8-1/2 128.1201.185},{TYPE=SO 21221-8-1/2},{MATNR=128.1201.185},{DK=8.00},{G=G1/2},{GX=20.955},{BAR=10},{M=M12x1},{NDM=12},{P=1.0},{SW1=14},{SW2=27},{L=36.5},{IK=14.0},{ZK=9.5},{EK=4.8},{KG=1.469},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
i
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 21221-4-1/8 128.1201.0...
SO 21221-4-1/8
128.1201.060
4.00
G1/8
10
M10x1
12
14
30.0
9.0
9.0
2.8
0.506
PVDF
SO 21221-4-1/4 128.1201.0...
SO 21221-4-1/4
128.1201.065
4.00
G1/4
10
M10x1
12
17
31.0
10.0
8.5
2.8
0.618
PVDF
SO 21221-4-3/8 128.1201.0...
SO 21221-4-3/8
128.1201.068
4.00
G3/8
10
M10x1
12
22
32.0
11.0
9.0
2.8
0.853
PVDF
SO 21221-4-1/2 128.1201.0...
SO 21221-4-1/2
128.1201.070
4.00
G1/2
10
M10x1
12
27
36.0
14.0
9.5
2.8
1.392
PVDF
SO 21221-6-1/8 128.1201.1...
SO 21221-6-1/8
128.1201.100
6.00
G1/8
10
M10x1
12
14
29.0
9.0
9.0
2.8
0.484
PVDF
SO 21221-6-1/4 128.1201.1...
SO 21221-6-1/4
128.1201.110
6.00
G1/4
10
M10x1
12
17
29.5
10.0
8.5
2.8
0.594
PVDF
SO 21221-6-3/8 128.1201.1...
SO 21221-6-3/8
128.1201.120
6.00
G3/8
10
M10x1
12
22
31.0
11.0
9.0
2.8
0.824
PVDF
SO 21221-6-1/2 128.1201.1...
SO 21221-6-1/2
128.1201.125
6.00
G1/2
10
M10x1
12
27
34.5
14.0
9.5
2.8
1.354
PVDF
SO 21221-8-1/8 128.1201.1...
SO 21221-8-1/8
128.1201.160
8.00
G1/8
10
M12x1
14
14
31.0
9.0
9.0
4.8
0.710
PVDF
SO 21221-8-1/4 128.1201.1...
SO 21221-8-1/4
128.1201.170
8.00
G1/4
10
M12x1
14
17
31.5
10.0
8.5
4.8
0.709
PVDF
SO 21221-8-3/8 128.1201.1...
SO 21221-8-3/8
128.1201.180
8.00
G3/8
10
M12x1
14
22
33.0
11.0
9.0
4.8
0.919
PVDF
SO 21221-8-1/2 128.1201.1...
SO 21221-8-1/2
128.1201.185
8.00
G1/2
10
M12x1
14
27
36.5
14.0
9.5
4.8
1.469
PVDF
SO 21221-10-1/4 128.1201....
SO 21221-10-1/4
128.1201.270
10.00
G1/4
10
M14x1
17
17
32.0
10.0
8.0
6.6
0.943
PVDF
SO 21221-10-3/8 128.1201....
SO 21221-10-3/8
128.1201.280
10.00
G3/8
10
M14x1
17
22
33.5
11.0
8.5
6.6
1.163
PVDF
SO 21221-10-1/2 128.1201....
SO 21221-10-1/2
128.1201.285
10.00
G1/2
10
M14x1
17
27
37.0
14.0
9.0
6.6
1.683
PVDF
SO 21221-10/7-1/4 128.120...
SO 21221-10/7-1/4
128.1201.320
10.00
G1/4
10
M14x1
17
17
32.5
10.0
8.5
5.6
0.963
PVDF
SO 21221-10/7-3/8 128.120...
SO 21221-10/7-3/8
128.1201.330
10.00
G3/8
10
M14x1
17
22
33.5
11.0
8.5
5.6
1.183
PVDF
SO 21221-10/7-1/2 128.120...
SO 21221-10/7-1/2
128.1201.335
10.00
G1/2
10
M14x1
17
27
37.0
14.0
9.0
5.6
1.713
PVDF
SO 21221-12-3/8 128.1201....
SO 21221-12-3/8
128.1201.390
12.00
G3/8
10
M16x1
19
22
37.0
11.0
7.5
8.0
1.383
PVDF
SO 21221-12-1/2 128.1201....
SO 21221-12-1/2
128.1201.400
12.00
G1/2
10
M16x1
19
27
40.5
14.0
8.0
8.0
1.933
PVDF
SO 21221-12/9-3/8 128.120...
SO 21221-12/9-3/8
128.1201.412
12.00
G3/8
10
M16x1
19
22
37.0
11.0
7.5
7.0
1.423
PVDF
SO 21221-12/9-1/2 128.120...
SO 21221-12/9-1/2
128.1201.414
12.00
G1/2
10
M16x1
19
27
40.5
14.0
8.0
7.0
1.963
PVDF
SO 21221-16/13-3/8 128.12...
SO 21221-16/13-3/8
128.1201.564
16.00
G3/8
10
M22x1.5
24
22
44.5
11.0
11.0
11.0
1.374
PVDF
SO 21221-16/13-1/2 128.12...
SO 21221-16/13-1/2
128.1201.566
16.00
G1/2
10
M22x1.5
24
27
48.0
14.0
11.5
11.0
2.884
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 22021 - Elbow union
SERTO
11.03.2024
SO 23021 - Tee union
SERTO
11.03.2024
SO 23221 - Tee union with female adaptor
SERTO
11.03.2024
SO 21600 - Adjustable male adaptor
SERTO
11.03.2024
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO 21821 - Adjustable reduction union
SERTO
11.03.2024
SO 22421 - Male adaptor elbow union
SERTO
11.03.2024
SOL 51221 - Female adaptor union
SERTO
11.03.2024
SO 22621 - Adjustable elbow union
SERTO
11.03.2024
SO 21521 - Panel mount union, max. panel thickness 6 mm
SERTO
30.04.2024
SO BV 28A21 - Stopcock
SERTO
30.04.2024
SO CV 23A21 - Taper seat non-return valve
SERTO
30.04.2024
SO 21124 OR - Male adapter union with O‑ring seal (FKM)
SERTO
11.03.2024
SO 20503 - Hose nozzle
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求