目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RM-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
Powered by
CAD模型選擇
{rodobal/rm_sei_sejr_sejr316.prj},{NB=RM14SEJR},{IDNR=RF_SEJR},{MAT=INOX},{D2=14.000},{B=19.000},{M=13.500},{O=16.800},{D1=36.000},{F=60.000},{L=78.000},{GL=36.000},{A=25.400},{G=M14x2},{SR=3940},{SA=1770},{ALFA=15},{PESO=129},{DD2=14.000},{GN=11.835},{SE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
D2
Bearing bore
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
D1
Housing diameter
[mm]
F
Axis
[mm]
L
Overall dimension
[mm]
GL
Threaded portion
[mm]
A
Inner ring diameter
[mm]
G
Thread
ⁿ/ₐ
SR
Radial static
ⁿ/ₐ
SA
Axial static
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RM5SEI
ANTI-OSSIDO
5.000
8.000
6.000
7.700
18.000
33.000
42.000
20.000
11.112
M5x0.8
620
270
13
13
RM6SEI
ANTI-OSSIDO
6.000
9.000
6.750
8.900
20.000
36.000
46.000
22.000
12.700
M6x1
880
390
13
20
RM8SEI
ANTI-OSSIDO
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1610
720
13
33
RM10SEI
ANTI-OSSIDO
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
2550
1010
13
56
RM12SEI
ANTI-OSSIDO
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
3450
1550
13
87
RM14SEI
ANTI-OSSIDO
14.000
19.000
13.500
16.800
36.000
60.000
78.000
36.000
25.400
M14x2
3940
1770
15
129
RM16SEI
ANTI-OSSIDO
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
6060
2720
15
189
RM18SEI
ANTI-OSSIDO
18.000
23.000
16.500
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
7320
3290
15
267
RM20SEI
ANTI-OSSIDO
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
8310
3740
15
348
RM22SEI
ANTI-OSSIDO
22.000
28.000
20.000
25.800
54.000
84.000
111.000
51.000
38.100
M22x1.5
9970
4480
15
443
RM25SEI
ANTI-OSSIDO
25.000
31.000
22.000
29.600
60.000
94.000
124.000
57.000
42.850
M24x2
11830
5320
15
600
RM30SEI
ANTI-OSSIDO
30.000
37.000
25.000
34.800
70.000
110.000
145.000
66.000
50.800
M30x2
15480
6960
15
1030
RM35SEI
ANTI-OSSIDO
35.000
43.000
28.000
37.700
80.000
125.000
165.000
73.000
57.150
M36x2
19120
8600
15
1600
RM5SEJR
INOX
5.000
8.000
6.000
7.700
18.000
33.000
42.000
20.000
11.112
M5x0.8
620
270
13
13
RM6SEJR
INOX
6.000
9.000
6.750
8.900
20.000
36.000
46.000
22.000
12.700
M6x1
880
390
13
20
RM8SEJR
INOX
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1610
720
13
33
RM10SEJR
INOX
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
2550
1010
13
56
RM12SEJR
INOX
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
3450
1550
13
87
RM14SEJR
INOX
14.000
19.000
13.500
16.800
36.000
60.000
78.000
36.000
25.400
M14x2
3940
1770
15
129
RM16SEJR
INOX
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
6060
2720
15
189
RM18SEJR
INOX
18.000
23.000
16.500
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
7320
3290
15
267
RM20SEJR
INOX
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
8310
3740
15
348
RM22SEJR
INOX
22.000
28.000
20.000
25.800
54.000
84.000
111.000
51.000
38.100
M22x1.5
9970
4480
15
443
RM25SEJR
INOX
25.000
31.000
22.000
29.600
60.000
94.000
124.000
57.000
42.850
M24x2
11830
5320
15
600
RM30SEJR
INOX
30.000
37.000
25.000
34.800
70.000
110.000
145.000
66.000
50.800
M30x2
15480
6960
15
1030
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RS-S-SE - Rod eye
Rodobal
30.11.2011
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
Counter plate according to EN 12532
Rollenbau
27.09.2017
RS-MTE - Rod eye
Rodobal
30.11.2011
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
SE-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
Polyamid-adapter for circural tube
Rollenbau
27.09.2017
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
RDU - Screw spacer
Rodoset
30.11.2011
ATMF - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求