您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
IT箱体
Rittal
IT 基础设施
Powered by
CAD模型選擇
Network/server enclosures TS-IT - Glazed door, 482.6 mm (19") mounting angl...
29.02.2024
Network/server enclosures TS-IT - vented door, 19" mounting profiles
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19 "mounting profiles
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, IP 55
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, assemble...
29.02.2024
Network/server enclosures TS-IT - vented door, 19" mounting frame, pre-asse...
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" swing frame, assembled
29.02.2024
Network/server enclosures TS-IT - vented door, 19" mounting frame
29.02.2024
Network/server enclosures TS-IT - Glazed door, without interior design, deg...
29.02.2024
IT housings - FlatBox
29.05.2024
IT housings - Wall-mounted enclosures AE
17.09.2021
IT housings - Wall-mounted enclosures EL
20.07.2021
IT housings - VerticalBox
20.07.2021
IT housings - LWL-Small fibre-optic distributors
20.07.2021
IT housings - Data Rack
20.07.2021
TE 8000 - Network enclosures
20.10.2023
TE 8000 - Network enclosures Pre-configured
02.02.2023
TE 8000 - Network enclosures Vented
02.02.2023
TE 8000 open - Distributor racks
02.02.2023
Cable management enclosure - for TS IT
02.02.2023
VX IT Rack standard - vented
29.02.2024
VX IT Rack standard - with glazed door, closed
29.02.2024
VX IT Rack standard - with glazed door, closed IP55
29.02.2024
VX IT Rack standard - with glazed door, closed, pre-configured V2
29.05.2024
VX IT Rack standard - vented, pre-configured
29.05.2024
VX IT empty enclosure RAL 7035 - with glazed door, closed IP55
29.02.2024
VX IT Rack dynamic - vented
29.05.2024
VX IT Rack dynamic - with glazed door, closed
29.02.2024
VX IT Rack standard - vented
29.02.2024
VX IT Rack standard - with glazed door, closed
29.02.2024
VX IT Rack dynamic - vented
29.02.2024
VX IT Rack dynamic - with glazed door, closed
29.02.2024
VX IT Rack standard - vented
29.02.2024
Network/server enclosures TS IT PRO - with vented door, with 482.6 mm (19")...
28.03.2024
TX CableNet - TX CableNet
26.12.2023
Cable management enclosure - for VX IT
02.11.2021
Compartment Rack VX IT divided into two, vented
29.02.2024
Compartment Rack VX IT divided into four, vented
29.02.2024
VX IT Open - VX IT Open
29.02.2024
IT OCP ORV3 RACK 44U - for ORV3
29.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.