目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0013 - Hook clamps with collar and cam lever
KIPP USA
Clamping devices
Powered by
CAD模型選擇
{kipp_usa/clamping_devices/04371_6_asmtab.prj},{NB=K0013.20856},{D1=20},{H1=60},{H2=53},{H3=10},{L=9},{L1=9},{L2=8},{A=70.4},{B=21.5},{P=20},{R=30},{SW=17},{HUB=1.2},{SPANNKRAFT=4},{HANDKRAFT=120},{GEW=0.1995},{EAN=4059245267538},{HX=56.000},{TYP=6.000},{GR=1.000},{TYP1=2.000},{BESTKIPPUSA=K0013.208},{AUSF=Außengewinde},{D=M8},{D2=M6x0,5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,,BLOHM},{IMPERIAL=MM},{PPATH=04371_6_schb.prj},{EOL=31.12.2099},{H=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H2
height
[mm]
H3
height
[mm]
L
width
[mm]
L1
height
[mm]
L2
height
[mm]
A
distance
[mm]
B
width
[mm]
P
distance
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
HUB
Travel S
[mm]
SPANNKRAFT
Clamping force F
[kN]
HANDKRAFT
Hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0013.206
K0013.206
M6
20
M6x0,5
53
10
9
9
8
70.4
21.5
20
30
17
1.2
4
120
0.1988
Yes
4059245267521
MM
31.12.2099
98% Warenverfügbarkeit. N...
K0013.208
K0013.208
M8
20
M6x0,5
53
10
9
9
8
70.4
21.5
20
30
17
1.2
4
120
0.1995
Yes
4059245267538
MM
31.12.2099
98% Warenverfügbarkeit. N...
K0013.210
K0013.210
M10
25
M8x0,75
67
12
12
13
10
96.0
33.3
25
40
19
1.5
8
350
0.4400
Yes
4059245267545
MM
31.12.2099
98% Warenverfügbarkeit. N...
K0013.212
K0013.212
M12
32
M8x0,75
82
15
18
18
12
96.0
33.3
30
50
27
1.5
8
350
0.7782
Yes
4059245267552
MM
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1061 - Quarter-turn clamp locks grip plastic or stainless steel
KIPP USA
21.05.2024
K0016 - Hook clamp with mounting bracket with extended clamping claw
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求