您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB7 - Bellows Couplings for Flange Mounting
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb7.prj},{NB=KB7-150-50-50},{SIZE=150},{T=150},{L=50},{A=82},{D1D2=50},{D3=62},{E=13.0},{FG=M6},{RPM=7000},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb7_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb7_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=6.000},{LX=50,62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
D1D2
Bores (H7)
[mm]
D3
Pitch Circle Diameter
[mm]
E
Hub Length
[mm]
FG
Thread
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*cm^2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm/m]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
RPM
Speed max.
[1/min]
KB7-18-36-22
18
18
45
22
31
6.0
M5
0.110
0.04
20000
205
50
0.20
0.5
1.5
11500
KB7-30-30-28
30
30
56
28
37
7.0
M5
0.160
0.09
38000
720
50
0.15
0.6
1.5
11000
KB7-60-41-38
60
60
66
38
46
10.0
M6
0.330
0.25
75000
1150
90
0.15
0.6
1.5
9100
KB7-80-50-50
80
80
82
50
62
13.0
M6
0.690
0.83
128000
1200
80
0.20
0.5
1.5
7000
KB7-150-50-50
150
150
82
50
62
13.0
M6
0.690
0.83
155000
2020
145
0.20
0.5
1.5
7000
KB7-200-50-50
200
200
90
50
62
12.5
M6
0.740
1.00
175000
2500
145
0.20
0.5
1.5
6700
KB7-300-55-65
300
300
110
65
80
13.0
M8
1.180
2.50
502000
6300
280
0.20
0.5
1.5
5200
KB7-500-61-70
500
500
122
70
94
16.5
M8
1.950
5.00
690000
7790
100
0.20
0.5
1.5
4600
KB7-800-131-85
800
800
157
85
110
25.0
M16
3.550
15.00
760000
500
185
0.20
0.8
1.8
3700
KB7-1400-131-85
1400
1400
157
85
110
25.0
M16
3.550
15.00
1270000
700
275
0.20
0.8
1.8
3700
KB7-3000-131-85
3000
3000
157
85
110
25.0
M16
3.700
16.00
2810000
2945
305
0.20
0.8
1.5
2800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WK7 - Metal Bellow Coupling with flange mounting
StS Coupling GmbH
10.02.2021
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB6 - Bellows Coupling with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
KB4F - Bellows Couplings with Flange Adaptor
KBK Antriebstechnik
26.11.2019
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
26.11.2019
KB4HC - Bellows Coupling - Compact Version with Split Hubs
KBK Antriebstechnik
26.11.2019
KB3 - Miniature Metal Bellows Couplingwith expanding clamp
KBK Antriebstechnik
26.11.2019
KB8 - Bellows Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
DRB - Line Shaft with Split Hubs and Metal Bellows
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KB2H - Miniature Metal Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
DBP01_DBQ11 - Bellows Coupling¡¤Screw Fixed Type/Screw Clamping Type¡¤Alloy...
Yiheda 3D Electronic Gallery
09.05.2024
CPBC, CPBSC - Couplings - Bellows, Clamping
Misumi
08.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求