您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
xiros® Flange Bearing - 2-hole flange bearing
igus
xiros®
Powered by
CAD模型選擇
{igus/xiros/xiros_flanschlager_2_loch_asmtab.prj},{NB=EFOM-BB1-P08-B180-ES(0)},{INFO=INFO},{MAT1=ES},{KW=0},{D1=8},{DB=32.5},{H=72.6},{L=38.0},{J=53},{A1=10},{AG=15.5},{B=8},{N=6.4x10.1},{KWMAX=±5°},{TKA=165},{STK=60},{DTK=84},{GZ=2200},{DIN=P08},{PPATH=assemblies/xiros_flanschlager_2_loch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Inner-Ø
[mm]
DB
Diameter
[mm]
H
Length
[mm]
L
Height
[mm]
J
Height
[mm]
A1
Height
[mm]
AG
Length
[mm]
B
Width
[mm]
N
Bore
[mm]
KWMAX
Max. pivoting angle
[°]
TKA
Max. stat. bearing
[N]
STK
Stat. bearing
[N]
DTK
Dynamic bearing
[N]
GZ
Max. speed
[rpm]
CNSMASSEXACT
Weight
[g]
EFOM-BB1-P08-B180-ES
EFOM-BB1-P08-B180-ES
8
32.5
72.6
38.0
53
10
15.5
8
6.4x10.1
±5°
165
60
84
2200
19.5
EFOM-BB1-P10-B180-ES
EFOM-BB1-P10-B180-ES
10
40.0
89.0
47.0
65
11
18.8
10
8.4x12.5
±5°
285
85
119
1900
36.3
EFOM-BB1-P12-B180-ES
EFOM-BB1-P12-B180-ES
12
48.5
101.0
58.5
75
14
23.5
12
8.4x12.5
±5°
315
105
147
1750
61.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 2-Bolt Flange...
Baldor Reliance
09.11.2021
DF-EXALIGN Flange Bearing Housings mm - Flanged Bearing Housings mm
GGB
13.03.2024
21000104 -Steel(+) Bind Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0020011 - Stainless Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W002A010 - Stainless Circle washer JIS(Hashimoto Ironworks)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W000T001 - Steel Taper washer(For 8-deg I-beam)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
20020003 - Stainless(+) Truss Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000555 - Steel Square washer(Special)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W000A011 - Steel Circle washer JIS(Hashimoto Ironworks)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0010011 - Brass Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
20030000 - SUS410(+) Pan head Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020108 - Stainless(+) Small Truss Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0080400 - Steel Circle washer(S45C)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000501 - Steel Square washer(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求