您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13-5065, 13-6065, 13-8065, 13-2065 - Hex Nuts
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/13_5065.prj},{NB=13-6065},{PN=13-6065},{FIN=Blue-Coated},{THRD=M6 x 1.0},{A=10.00},{B=11.55},{C=5.00},{THRD1=6.000},{W=.0021},{B1=11.54700538}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
W
Weight
[kg]
13-5065
13-5065
Blue-Coated
M5 x 0.8
8.00
9.24
4.00
.0016
13-6065
13-6065
Blue-Coated
M6 x 1.0
10.00
11.55
5.00
.0021
13-8065
13-8065
Blue-Coated
M8 x 1.25
13.00
15.01
6.50
.0047
13-2065
13-2065
Blue-Coated
M12 x 1.75
19.00
21.94
10.00
.0086
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
13-6040, 13-6041, 13-6042, 13-6043, 13-6044 - Flat Washers
80/20
09.11.2023
11-4065, 11-5065, 11-6065, 11-8065, 11-1065 - Hex Nuts
80/20
09.11.2023
SHN - Hexagonal nut DIN 934 - Stainless steel A2
HPC
03.08.2023
11-4516, 11-5510, 11-5512, 11-5516, 11-5520, 11-6510, 11-6512, 11-6514, 11-...
80/20
27.07.2023
MSK - hex nut
Festo
29.08.2023
13-5510, 13-5512, 13-5516, 13-5520, 13-5530, 13-6510, 13-6512, 13-6516, 13-...
80/20
27.07.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
17-6065, 17-8065, 17-1065 - Hex Nuts
80/20
09.11.2023
19-6065, 19-8065, 19-1065, 19-2065 - Hex Nuts
80/20
09.11.2023
65-3208, 65-3214 - Hex Nuts
80/20
09.11.2023
11-4710, 11-4712, 11-5708, 11-5710, 11-5712, 11-5714, 11-5716, 11-6714, 11-...
80/20
28.07.2023
13-5310, 13-5312, 13-5316, 13-5320, 13-6310, 13-6312, 13-6316, 13-6320, 13-...
80/20
28.07.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
4E-4E-FBE - Push-pull connector - Fixed plug with oversize cable collet
LEMO
23.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求