您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
70020050 - TRF/StainlessSystem5 machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/02f50.prj},{NB=70-02-0050-0025-0030},{S=M 2.5},{L=3},{L1=3,4,5,6,8,10,12,16},{L2=3,4,5,6,8,10,12,16},{L3=3,4,5,6,8,10,12,16,20},{L4=3,4,5,6,8,10,12,16,20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
DS
Drive size
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
K
k: Width
[mm]
70-02-0050-0020-0030
M 2
3
70-02-0050-0020-0030
0.400
SF2
4.500
1.450
70-02-0050-0020-0040
M 2
4
70-02-0050-0020-0040
0.400
SF2
4.500
1.450
70-02-0050-0020-0050
M 2
5
70-02-0050-0020-0050
0.400
SF2
4.500
1.450
70-02-0050-0020-0060
M 2
6
70-02-0050-0020-0060
0.400
SF2
4.500
1.450
70-02-0050-0020-0080
M 2
8
70-02-0050-0020-0080
0.400
SF2
4.500
1.450
70-02-0050-0020-0100
M 2
10
70-02-0050-0020-0100
0.400
SF2
4.500
1.450
70-02-0050-0020-0120
M 2
12
70-02-0050-0020-0120
0.400
SF2
4.500
1.450
70-02-0050-0020-0160
M 2
16
70-02-0050-0020-0160
0.400
SF2
4.500
1.450
70-02-0050-0023-0030
M 2.3
3
70-02-0050-0023-0030
0.400
SF2
4.500
1.450
70-02-0050-0023-0040
M 2.3
4
70-02-0050-0023-0040
0.400
SF2
4.500
1.450
70-02-0050-0023-0050
M 2.3
5
70-02-0050-0023-0050
0.400
SF2
4.500
1.450
70-02-0050-0023-0060
M 2.3
6
70-02-0050-0023-0060
0.400
SF2
4.500
1.450
70-02-0050-0023-0080
M 2.3
8
70-02-0050-0023-0080
0.400
SF2
4.500
1.450
70-02-0050-0023-0100
M 2.3
10
70-02-0050-0023-0100
0.400
SF2
4.500
1.450
70-02-0050-0023-0120
M 2.3
12
70-02-0050-0023-0120
0.400
SF2
4.500
1.450
70-02-0050-0023-0160
M 2.3
16
70-02-0050-0023-0160
0.400
SF2
4.500
1.450
70-02-0050-0025-0030
M 2.5
3
70-02-0050-0025-0030
0.450
SF3
5.500
2.020
70-02-0050-0025-0040
M 2.5
4
70-02-0050-0025-0040
0.450
SF3
5.500
2.020
70-02-0050-0025-0050
M 2.5
5
70-02-0050-0025-0050
0.450
SF3
5.500
2.020
70-02-0050-0025-0060
M 2.5
6
70-02-0050-0025-0060
0.450
SF3
5.500
2.020
70-02-0050-0025-0080
M 2.5
8
70-02-0050-0025-0080
0.450
SF3
5.500
2.020
70-02-0050-0025-0100
M 2.5
10
70-02-0050-0025-0100
0.450
SF3
5.500
2.020
70-02-0050-0025-0120
M 2.5
12
70-02-0050-0025-0120
0.450
SF3
5.500
2.020
70-02-0050-0025-0160
M 2.5
16
70-02-0050-0025-0160
0.450
SF3
5.500
2.020
70-02-0050-0025-0200
M 2.5
20
70-02-0050-0025-0200
0.450
SF3
5.500
2.020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1002T104 - Stainless TRX Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
1002T101 - Stainless TRX Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
COUNTERSUNK SCREW M8X30 UNI5933
FM
27.07.2022
SVFCS - Hexagon Socket Countersunk Head Screw with Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
COUNTERSUNK SCREW M6X25 DIN7991
FM
27.07.2022
SPHC/SPHS/SPHN - Phillips Pan Head Screws
SAMLO
24.03.2023
0002T100 - StainlessTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SKAD - Fittings for Stainless Steel Pipes - Thread Conversion (PT-NPT) Type...
Misumi
30.06.2021
21020540 - Stainless(+-) Pan head Tapping Screw(2guide with neck, BNRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
7002000B - TRF/StainlessButton machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000810 - Steel Spot Screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
MC6S 5X35 - ISO 4762 M5x35 St 8.8
FlexLink
30.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求