您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-030 - Quick Release Fastener
Dirak
Latches
Powered by
CAD模型選擇
{dirak/verschluesse/1_030_asmtab.prj},{NB=246-0103.50-00000/},{BESTNR1=246-0103.50-00000},{AUS=Schnellverschlussbolzen},{MAT=Durethan BKV 30 N1},{OF=schwarz matt},{MA=werkzeuglos},{Z=0},{H=0},{ORING=},{LE=20},{COL=Durethan BKV 30 N1 schwarz matt},{INFO=Product page DIRAK.com},{COLVIS=1},{PPATH=../drehriegel/andere_einbau/assemblies/1_030_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
LE
Delivery Unit
[Stück]
246-0103.03-00000/
246-0103.03-00000
Quick release fastener, s...
PA
Black
tool-less
20
246-0103.06-07032/
246-0103.06-07032
Quick release fastener, s...
PA
Grey RAL 7032
tool-less
20
246-0103.50-00000/
246-0103.50-00000
Quick release fastener, s...
Durethan BKV 30 N1
black matt
tool-less
20
246-0104.03-00000/
246-0104.03-00000
Quick release fastener, w...
PA
Black
tool-less
20
246-0104.06-07032/
246-0104.06-07032
Quick release fastener, w...
PA
Grey RAL 7032
tool-less
20
246-0202.00-00000/
246-0202.00-00000
Cam H 3.5mm
Federstahl
steel
-
20
246-0204.00-00000/
246-0204.00-00000
Cam H 5mm
Federstahl
steel
-
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-095 - Polyamide Quarter-Turn
Dirak
15.12.2023
1-501 - Slam-Lock
Dirak
15.12.2023
1-068 - Pull Latch Handle
Dirak
15.12.2023
7-050 - Quarter-Turn, stainless steel
Dirak
15.12.2023
1-060 - Snap-Lock
Dirak
15.12.2023
6-504 - Compression Latch for insert
Dirak
15.12.2023
6-501 - 2-Point Latch PHZ
Dirak
15.12.2023
1-041.04DST - DST Fastener □9.5 without Leaf Spring
Dirak
15.12.2023
6-120 - Slam-lock
Dirak
15.12.2023
6-160 - Flush Compression Latch, with push button
Dirak
15.12.2023
6-130 - Dual Ball Catch
Dirak
15.12.2023
6-320.02 - Locking Bar System □13
Dirak
15.12.2023
6-160.01 - Flush Compression Latch, with push button
Dirak
15.12.2023
6-1381 - Flush Mounted Trap-Door Latch
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求