您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-130 - Wing Handle Zinc Die or PA, Screw-in type
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_130_asmtab.prj},{NB=200-9368.00-00000(PA18,0014)},{COL=PA},{KAUS=ohne Schloss},{MCOL=Mutter Stahl (verzinkt)},{TUR=8},{ZTYP=4},{L=0},{H=0},{MON=},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_130_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
COL
Cylinder material
ⁿ/ₐ
KAUS
Wing Knob
ⁿ/ₐ
MCOL
Nut
ⁿ/ₐ
200-9301.00-00000
200-9301.00-00000
Zinc die
Non locking
Grounding nut
200-9302.00-00000
200-9302.00-00000
Zinc die
Keyed alike DIRAK 1333
Grounding nut
500-9302.00-00000
500-9302.00-00000
Zinc die
Keyed alike DS200
Grounding nut
200-9303.00-00000
200-9303.00-00000
Zinc die
Keyed different/mixed
Grounding nut
200-9368.00-00000
200-9368.00-00000
PA
Non locking
Nut steel (black)
200-9371.00-00000
200-9371.00-00000
PA
Non locking
Nut PA (black)
200-9369.00-00000
200-9369.00-00000
PA
Keyed alike DIRAK 1333
Nut steel (black)
200-9372.00-00000
200-9372.00-00000
PA
Keyed alike DIRAK 1333
Nut PA (black)
200-9370.00-00000
200-9370.00-00000
PA
Keyed different/mixed
Nut steel (black)
200-9373.00-00000
200-9373.00-00000
PA
Keyed different/mixed
Nut PA (black)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-102 - Cams
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
1-132 - Quarter-Turn Pr20.1 L18/40 for Padlock
Dirak
15.12.2023
1-056 - Wing Quarter-Turn, small version
Dirak
15.12.2023
1-190 - Rod Guides PA, for Round Rods
Dirak
15.12.2023
1-125 - Quarter-Turn with Combination Lock Pr20.1 L18
Dirak
15.12.2023
1-058 - Cams
Dirak
15.12.2023
1-170 - Round Rod with Eye
Dirak
15.12.2023
1-270.01 - Finger Pull Pr20.1
Dirak
15.12.2023
1-270 - Dustcap and Sealing Plug Pr20.1
Dirak
15.12.2023
1-150 - L-Handle IP65, Screw-in type
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
1-155.02 - Quarter-Turn with wing Pr20.1 L30-60
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求