您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9.2 - Plain wearstrips, thickness = 4 mm; 6 mm
voestalpine
9. Plain wearstripes
Powered by
CAD模型選擇
{voest/09_flachleisten/09_02.prj},{NB=VA_Flachleisten_16716},{IDENTNR=16716},{B=40},{H=6},{L=80},{GEWICHT=0.12},{CTN=84833080},{HASCO=Z186W/40x6x80},{FIBRO1=2961.76.040.006.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
B
Width b -0.1/-0.25
[mm]
H
Thickness h k9
[mm]
L
Length L -0.2
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
16710
16710
25
5
50
0.06
84833080
16711
16711
25
5
71
0.06
84833080
16712
16712
25
5
90
0.06
84833080
16713
16713
40
5
50
0.12
84833080
16714
16714
40
5
71
0.06
84833080
16715
16715
40
5
90
0.12
84833080
16716
16716
40
6
80
0.12
84833080
16717
16717
40
6
100
0.16
84833080
16718
16718
40
6
125
0.20
84833080
16719
16719
40
6
160
0.24
84833080
16720
16720
40
6
200
0.30
84833080
16721
16721
63
6
80
0.18
84833080
16722
16722
63
6
100
0.24
84833080
16723
16723
63
6
125
0.30
84833080
16724
16724
63
6
160
0.36
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZE38HA - Oil-free linear skateboard, size selection type, taper hole type, ...
HEFA
01.06.2024
RBP-20 - Self-lubricating plate
Rigon
28.05.2024
2961.76. - Flat guide bar, Bronze with solid lubricant
FIBRO
21.07.2023
7.21 - Wear plates / steel hardened without lubricant acc. to VDI 3357, thi...
voestalpine
15.06.2023
7.21 - Wear plates acc. to VDI 3357, thickness = 12 mm
voestalpine
15.06.2023
11.7 - L-Gibs
voestalpine
15.06.2023
RBP-06 - Self-lubricating plate
Rigon
28.05.2024
10.6 - Multiple area guiding stripes with 2 sliding areas
voestalpine
15.06.2023
7.16 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
202.19. - Guide pillar DIN 9825/ISO 9182-2
FIBRO
22.11.2023
2.1 - Bushings without flange
voestalpine
14.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求