카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-105.01 - Cams L35/45 without Ramp and Stop
Dirak
Stainless Steel
Powered by
CAD모델 선택
{dirak/edelstahl/7_105_01.prj},{NB=100-0535.80-00000},{BESTNR=100-0535.80-00000},{WER=Edelstahl},{L=L35},{NK=0},{PK=0},{INFO=Product page DIRAK.com},{LL=35},{H=0},{W=0.000},{L1=35}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
WER
Material
ⁿ/ₐ
L
Length
[mm]
NK
negatively bent K
[mm]
PK
positively bent K
[mm]
100-0535.80-00022
100-0535.80-00022
Stainless Steel
L35
26
22
100-0535.80-00020
100-0535.80-00020
Stainless Steel
L35
24
20
100-0535.80-00018
100-0535.80-00018
Stainless Steel
L35
22
18
100-0535.80-00016
100-0535.80-00016
Stainless Steel
L35
20
16
100-0535.80-00014
100-0535.80-00014
Stainless Steel
L35
18
14
100-0535.80-00012
100-0535.80-00012
Stainless Steel
L35
16
12
100-0535.80-00010
100-0535.80-00010
Stainless Steel
L35
14
10
100-0535.80-00008
100-0535.80-00008
Stainless Steel
L35
12
8
100-0535.80-00006
100-0535.80-00006
Stainless Steel
L35
10
6
100-0535.80-00004
100-0535.80-00004
Stainless Steel
L35
8
4
100-0535.80-00002
100-0535.80-00002
Stainless Steel
L35
6
2
100-0535.80-00000
100-0535.80-00000
Stainless Steel
L35
0
0
100-0545.80-00022
100-0545.80-00022
Stainless Steel
L45
26
22
100-0545.80-00020
100-0545.80-00020
Stainless Steel
L45
24
20
100-0545.80-00018
100-0545.80-00018
Stainless Steel
L45
22
18
100-0545.80-00016
100-0545.80-00016
Stainless Steel
L45
20
16
100-0545.80-00014
100-0545.80-00014
Stainless Steel
L45
18
14
100-0545.80-00012
100-0545.80-00012
Stainless Steel
L45
16
12
100-0545.80-00010
100-0545.80-00010
Stainless Steel
L45
14
10
100-0545.80-00008
100-0545.80-00008
Stainless Steel
L45
12
8
100-0545.80-00006
100-0545.80-00006
Stainless Steel
L45
10
6
100-0545.80-00004
100-0545.80-00004
Stainless Steel
L45
8
4
100-0545.80-00002
100-0545.80-00002
Stainless Steel
L45
6
2
100-0545.80-00000
100-0545.80-00000
Stainless Steel
L45
0
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
7-078 - Compression Latch Pr20.1 L22/32 Stainless Steel
Dirak
15.12.2023
1-102.01 - Cams L45 without Ramp and Stop
Dirak
15.12.2023
7-079 - Compression Quarter-Turn Pr20.1 L22/32 with knurled wheel adjustmen...
Dirak
16.02.2022
6-100 - Key, with recess for logo
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
1-078 - Compression Latch short axis
Dirak
15.12.2023
7-087 - Flush-mounted Compression Latch L28/L37 with knurled wheel adjustme...
Dirak
16.02.2022
1-275 - Emergency Handle + Anti-Rotation Device Pr20.1
Dirak
15.12.2023
7-080 - Quarter-Turn Pr20.1 L18-60
Dirak
15.12.2023
7-077.02 - Catch with H-Dimension Adjustment Stainless Steel
Dirak
30.01.2022
2-151.02 - Catch for standard Cams
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
1-102 - Cams
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청