您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
10000113 - Steel(+)Hexagon upset head I
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/10113.prj},{NB=10-00-0113-0050-0300},{SIZE=M 5},{L=30},{L1=5,6,8,10,12,14,15,16,18,20},{L2=6,8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L3=8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L4=10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,65,70,75},{L5=12,14,15,16,18,20,22,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
S
Width
[mm]
TS
tolerance-S
[mm]
E
Height
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
10-00-0113-0030-0050
M 3
5
10-00-0113-0030-0050
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0060
M 3
6
10-00-0113-0030-0060
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0080
M 3
8
10-00-0113-0030-0080
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0100
M 3
10
10-00-0113-0030-0100
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0120
M 3
12
10-00-0113-0030-0120
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0140
M 3
14
10-00-0113-0030-0140
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0150
M 3
15
10-00-0113-0030-0150
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0160
M 3
16
10-00-0113-0030-0160
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0180
M 3
18
10-00-0113-0030-0180
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0030-0200
M 3
20
10-00-0113-0030-0200
0.50
2
2.0
+-0.1
5.5
-0.2
6.05
7x0.5
5.5x0.7
3.0
10-00-0113-0040-0060
M 4
6
10-00-0113-0040-0060
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0080
M 4
8
10-00-0113-0040-0080
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0100
M 4
10
10-00-0113-0040-0100
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0120
M 4
12
10-00-0113-0040-0120
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0140
M 4
14
10-00-0113-0040-0140
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0150
M 4
15
10-00-0113-0040-0150
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0160
M 4
16
10-00-0113-0040-0160
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0180
M 4
18
10-00-0113-0040-0180
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0200
M 4
20
10-00-0113-0040-0200
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0250
M 4
25
10-00-0113-0040-0250
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0300
M 4
30
10-00-0113-0040-0300
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0350
M 4
35
10-00-0113-0040-0350
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0400
M 4
40
10-00-0113-0040-0400
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0450
M 4
45
10-00-0113-0040-0450
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
10-00-0113-0040-0500
M 4
50
10-00-0113-0040-0500
0.70
2
2.8
+-0.1
7.0
-0.2
7.70
9x0.8
7x1.0
4.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020002 - Stainless(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10007502 - Steel 7-mark Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000013 - Steel(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000001 - Steel(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000103 - Steel(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10020103 - Stainless(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000330 - Iron Knob Nut (Black) (G-3)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
TPHV2-Z T-joint post with height adjustment 2 - Safety fence system
BRÜHL
08.11.2019
N0000640 - Iron Curling Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
EPHV2-Z Corner post with height adjustment 2 - Safety fence system
BRÜHL
08.11.2019
Flex II-Lasche mit unverlierbarer Sechskantschraube und Distanzplatte - Acc...
BRÜHL
16.03.2015
30_40AVR26_27 - Mechanical fence 30/40 series accessories ¡¤ fence feet
Yiheda 3D Electronic Gallery
09.05.2024
100200S3 - Stainless(+)Pan head SP
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求