카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
ZHZ54SB,ZHZ54SN,ZHZ54AC,ZHZ54AM,ZHZ54SS,ZHZ55SB,ZHZ55SN,ZHZ64SB,ZHZ64SN,ZHZ64AM,ZHZ64SS - Pillar seat, side mount type/side mount with positioning pass type
PRiCi FA
Framework components
Posts, Strut Clamps, Stands
Powered by
CAD모델 선택
{prici/eee/e10/zhz54sb_asmtab.prj},{NB=ZHZ54SS10},{LV1=Side mount type},{MAT=Equivalent to SUS304},{MAT2=SUS304},{SUR=-},{SUR2=-},{ATT=Hexagon socket bolt (stainless steel)},{CODE=ZHZ54SS},{CODE1=ZHZ54SS_A},{CODE2=KCMS},{MYCODE=M_CLTAM},{VAR02=10},{FIX95=PDF},{FIX97=},{FIX99=0.86,0.87,0.89,0.00},{AF971=},{AF972=},{AF973=},{PPATH=zhz54sb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
LV1 type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATT
Attachment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
Dgc
[mm]
FIX04
A
[mm]
FIX06
B
[mm]
FIX08
L
[mm]
FIX10
T
[mm]
FIX12
F
[mm]
FIX14
G
[mm]
FIX16
K
[mm]
FIX18
h
[mm]
FIX20
Ha
[mm]
FIX22
E
[mm]
FIX24
d
[mm]
FIX26
d1
[mm]
FIX28
Z
[mm]
FIX30
MA
ⁿ/ₐ
FIX32
W
[mm]
FIX34
P
[mm]
FIX36
PH7 gc
[mm]
FIX38
Attached bolt
ⁿ/ₐ
FIX40
Attached straight rod locating pin
ⁿ/ₐ
FIX42
J
[mm]
ZHZ54SB10
ZHZ54SB10
Side mount type
Equivalent to SS400
Blackening treatment
Hexagon socket bolt
ZHZ54SB
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.0
8.0
4.6
M4
2
0
-
M4-15
-
0.0
ZHZ54SN10
ZHZ54SN10
Side mount type
Equivalent to SS400
Electroless Nickel Platin...
Hexagon socket bolt (stai...
ZHZ54SN
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.0
8.0
4.6
M4
2
0
-
M4-15
-
0.0
ZHZ54AC10
ZHZ54AC10
Side mount type
Equivalent to A5052
Black anodizing treatment
Hexagon socket bolt
ZHZ54AC
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.0
8.0
4.6
M4
2
0
-
M4-15
-
0.0
ZHZ54AM10
ZHZ54AM10
Side mount type
Equivalent to A5052
Primary color anodizing t...
Hexagon socket bolt (stai...
ZHZ54AM
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.0
8.0
4.6
M4
2
0
-
M4-15
-
0.0
ZHZ54SS10
ZHZ54SS10
Side mount type
Equivalent to SUS304
-
Hexagon socket bolt (stai...
ZHZ54SS
+0.015/0
40
35
32
10
30.0
18
4.4
15
10.5
20
5.0
8.0
4.6
M4
2
0
-
M4-15
-
0.0
ZHZ55SB20
ZHZ55SB20
Side mount with positioni...
Equivalent to SS400
Blackening treatment
Hexagon socket bolt,the p...
ZHZ55SB
+0.021/0
65
45
45
12
50.0
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
6
+0.012/0
M6-20
MSSTM6-20
0.0
ZHZ55SN20
ZHZ55SN20
Side mount with positioni...
Equivalent to SS400
Electroless Nickel Platin...
Hexagon socket bolt (stai...
ZHZ55SN
+0.021/0
65
45
45
12
50.0
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
6
+0.012/0
M6-20
MSSTM6-20
0.0
ZHZ64SB20
ZHZ64SB20
Side-mounted oblong hole ...
Equivalent to SS400
Blackening treatment
Hexagon socket bolt
ZHZ64SB
+0.021/0
65
45
45
12
47.5
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
0
-
M6-20
5.5
ZHZ64SN20
ZHZ64SN20
Side-mounted oblong hole ...
Equivalent to SS400
Electroless Nickel Platin...
Hexagon socket bolt (stai...
ZHZ64SN
+0.021/0
65
45
45
12
47.5
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
0
-
M6-20
5.5
ZHZ64AM20
ZHZ64AM20
Side-mounted oblong hole ...
Equivalent to A5052
Primary color anodizing t...
Hexagon socket bolt (stai...
ZHZ64AM
+0.021/0
65
45
45
12
47.5
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
0
-
M6-20
5.5
ZHZ64SS20
ZHZ64SS20
Side-mounted oblong hole ...
Equivalent to SUS304
-
Hexagon socket bolt (stai...
ZHZ64SS
+0.021/0
65
45
45
12
47.5
25
6.6
22
15.0
30
6.6
11.0
6.6
M6
2
0
-
M6-20
5.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CLPK,CLPM - Brackets for Stand - Side Mounting Dowel Hole
Misumi
02.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청