目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCR-A - Racks
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCR
ZCR-A
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcr/zcr_a/zcr_a.prj},{NB=Racks ZCR-A-2.0-250},{CODE=552231},{DESCRIPTION=ZCR-A-2.0-250},{DIM01=2.0},{DIM02=251},{DIM03=20},{DIM04=20},{DIM05=10 x 10},{DIM05X=10},{DIM06=275},{WEIGHT=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
a
[mm]
DIM06
Fmax
[N]
WEIGHT
Weight
[g]
Racks ZCR-A-1.0-350
552201
ZCR-A-1.0-350
1.0
352
15
15
8 x 8
261
2
Racks ZCR-A-1.5-250
552211
ZCR-A-1.5-250
1.5
250
17
17
8 x 8
190
2
Racks ZCR-A-1.5-500
552221
ZCR-A-1.5-500
1.5
565
17
17
8 x 8
422
3
Racks ZCR-A-2.0-250
552231
ZCR-A-2.0-250
2.0
251
20
20
10 x 10
275
3
Racks ZCR-A-2.0-500
552241
ZCR-A-2.0-500
2.0
565
20
20
10 x 10
620
4
Racks ZCR-A-3.0-250
552251
ZCR-A-3.0-250
3.0
254
30
30
15 x 15
630
4
Racks ZCR-A-3.0-500
552261
ZCR-A-3.0-500
3.0
500
30
30
15 x 15
1260
5
Racks ZCR-A-4.0-1000
552281
ZCR-A-4.0-1000
4.0
1018
20
28
10 x 10
1250
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求