YNC01 58 - Pillar pin ??¨¨ stepless shoulder / step with shoulder type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ync01_58.prj},{NB=YNC28-D3-P3.5-Q2-K0-L10-B2},{CODE=YNC28},{TYPE=A-D},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=-},{D=3},{P=3.5},{PPOOL=[3.5:6.0/0.1]},{PTOL=+0.1/-0.1},{Q=2},{QPOOL1=[2.00:$QPOOL2./0.01]},{QTOL=0/-0.01},{K=0},{KPOOL=[0:6/1]},{L=10},{LPOOL=[10.00:65.00/0.01]},{LTOL=+0.05/0},{B=2},{BPOOL=[2.0:5.0/0.1]},{BTOL=+0.3/0},{H=6},{HTOL=+0.3/-0.3},{M=3},{GG=1.2},{M1=0},{NN=1},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A'},{ZZHCPOOL1='N/A','N/A','HC','HC'},{HC=4},{HCPOOL=[$HCPOOL4.:$HCPOOL2./1]},{ZZHD=N/A},{ZZHDPOOL='N/A','N/A','HD','HD'},{HD=3},{HDPOL=3},{ZZAC=N/A},{ZZACPOOL='N/A','N/A','AC','AC'},{ZZMD=N/A},{ZZMDPOOL='N/A','N/A','MD','MD'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
H
[mm]
M
[mm]
M1
[mm]
NN
n
[mm]
HDPOL
[mm]
YNC01-D3-P3.5-Q2-K3-L10-B...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
3
6
3
0
1
3
YNC01-D4-P4.5-Q2-K4-L10-B...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
4
6
4
0
1
3
YNC01-D5-P5.5-Q2-K5-L10-B...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
5
8
5
0
1
5
YNC01-D6-P6.5-Q4-K6-L10-B...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
6
8
6
3
2
6
YNC01-D8-P9-Q4-K8-L10-B2
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
8
11
8
4
2
8
YNC01-D10-P11-Q5-K10-L10-...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
10
13
10
5
3
10
YNC01-D12-P13-Q5-K12-L10-...
YNC01
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness 58-61H...
-
12
15
12
5
3
12
YNC02-D3-P3.5-Q2-K3-L10-B...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
3
6
3
0
1
3
YNC02-D4-P4.5-Q2-K4-L10-B...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
4
6
4
0
1
4
YNC02-D5-P5.5-Q2-K5-L10-B...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
5
8
5
0
1
5
YNC02-D6-P6.5-Q4-K6-L10-B...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
8
6
3
2
6
YNC02-D8-P9-Q4-K8-L10-B2
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
11
8
4
2
8
YNC02-D10-P11-Q5-K10-L10-...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
13
10
5
3
10
YNC02-D12-P13-Q5-K12-L10-...
YNC02
Shoulderless type ??¨¨ st...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
15
12
5
3
12
YNC05-D3-P3.5-Q2-K3-L10-B...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
3
6
3
0
1
3
YNC05-D4-P4.5-Q2-K4-L10-B...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
4
6
4
0
1
4
YNC05-D5-P5.5-Q2-K5-L10-B...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
5
8
5
0
1
5
YNC05-D6-P6.5-Q4-K6-L10-B...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
6
8
6
3
2
6
YNC05-D8-P9-Q4-K8-L10-B2
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
8
11
8
4
2
8
YNC05-D10-P11-Q5-K10-L10-...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
10
13
10
5
3
10
YNC05-D12-P13-Q5-K12-L10-...
YNC05
Shoulderless type ??¨¨ st...
SUS304
-
-
12
15
12
5
3
12
YNC08-D3-P3.5-Q2-K3-L10-B...
YNC08
Shoulderless type ??¨¨ st...
SUS440C
Quenching hardness 48 ~ 5...
-
3
6
3
0
1
3
YNC08-D4-P4.5-Q2-K4-L10-B...
YNC08
Shoulderless type ??¨¨ st...
SUS440C
Quenching hardness 48 ~ 5...
-
4
6
4
0
1
4
YNC08-D5-P5.5-Q2-K5-L10-B...
YNC08
Shoulderless type ??¨¨ st...
SUS440C
Quenching hardness 48 ~ 5...
-
5
8
5
0
1
5
YNC08-D6-P6.5-Q4-K6-L10-B...
YNC08
Shoulderless type ??¨¨ st...
SUS440C
Quenching hardness 48 ~ 5...
-
6
8
6
3
2
6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청