Y-G - Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CNG Cylinder with lock
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cng/accessories/y-g.prj},{NB=Y-G02},{IDNR=},{MODEL=Y-G02},{BORE=20},{A=34},{A1=8.5},{E1=16},{L1=25},{MM=M8},{MMN=8.000},{MMK=6.650},{RR1=10.3},{U1=11.5},{ND=8},{NX=8 +0.04/+0.2},{NXX=8},{NZ=16},{L=21.0},{PIN=IY-G02}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Applicable bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
ⁿ/ₐ
RR1
[mm]
U1
[mm]
ND
[mm]
NX
[mm]
NZ
[mm]
L
[mm]
PIN
Applicable pin part number
ⁿ/ₐ
Y-G02
20
34
8.5
16
25
M8
10.3
11.5
8
8 +0.04/+0.2
16
21.0
IY-G02
Y-G03
25,32
41
10.5
20
30
M10x1.25
12.8
14.0
10
10 +0.4/+0.2
20
25.6
IY-G03
Y-G04
40
42
14.0
22
30
M14x1.5
12.0
14.0
10
18 +0.05/+0.3
36
41.6
IY-G04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求