XAR16 18 - Handle lock ??¡§¡§ L-shaped handle ??¡§¡§ Waterproof
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/xar16_18.prj},{NB=XAR17-H100},{CODE=XAR17},{TYPE=fangshuixing dai},{MAT=SUS304},{SUR=jingmianpaoguangyanmo},{H=100},{A=45.0},{A1=22.0},{A2=11.6},{A3=43.0},{E=68.6},{E1=26.5},{E2=23},{T=38.8},{T1=14.3},{T2=5},{T3=5.0},{TT=1},{TT1=2},{W=30},{S=8},{P=32},{DD=23},{DD1=4.0},{WEI=0.23},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
E
[mm]
E1
[mm]
E2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
TT
t
[mm]
TT1
T1
[mm]
W
[mm]
S
[mm]
P
Opening size P
[mm]
DD
Opening size d
[mm]
DD1
Opening size d1
[mm]
WEI
reference weight
[kg]
XAR16-H100
XAR16
Waterproof / with lock cy...
Zinc alloy
Bright chrome plating
100
45.0
22.0
11.6
43.0
68.6
26.5
23
38.8
14.3
5
5.0
1
2
30
8
32
23
4.0
0.23
XAR16-H120
XAR16
Waterproof / with lock cy...
Zinc alloy
Bright chrome plating
120
48.0
23.5
12.4
46.0
84.0
28.5
25
42.0
14.3
5
5.2
1
2
30
8
32
23
4.0
0.26
XAR16-H148
XAR16
Waterproof / with lock cy...
Zinc alloy
Bright chrome plating
148
60.0
28.5
15.3
58.0
103.8
36.0
31
51.0
22.5
8
6.0
2
3
35
10
40
23
8.5
0.47
XAR17-H100
XAR17
Waterproof / with lock cy...
SUS304
Mirror polishing
100
45.0
22.0
11.6
43.0
68.6
26.5
23
38.8
14.3
5
5.0
1
2
30
8
32
23
4.0
0.23
XAR17-H120
XAR17
Waterproof / with lock cy...
SUS304
Mirror polishing
120
48.0
23.5
12.4
46.0
84.0
28.5
25
42.0
14.3
5
5.2
1
2
30
8
32
23
4.0
0.26
XAR17-H148
XAR17
Waterproof / with lock cy...
SUS304
Mirror polishing
148
60.0
28.5
15.3
58.0
103.8
36.0
31
51.0
22.5
5
7.5
2
3
35
10
40
23
8.5
0.47
XAR18-H100
XAR18
Waterproof / without lock...
Zinc alloy
Bright chrome plating
100
45.0
22.0
11.6
43.0
68.6
26.5
23
38.8
14.3
5
5.0
1
2
30
8
32
23
4.0
0.23
XAR18-H120
XAR18
Waterproof / without lock...
Zinc alloy
Bright chrome plating
120
48.0
23.5
12.4
46.0
84.0
28.5
25
42.0
14.3
5
5.2
1
2
30
8
32
23
4.0
0.26
XAR18-H148
XAR18
Waterproof / without lock...
Zinc alloy
Bright chrome plating
148
60.0
28.5
15.3
58.0
103.8
36.0
31
51.0
22.5
8
6.0
2
3
35
10
40
23
8.5
0.57
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청