카탈로그: MACHINE ENGINEERING CORPORATION
생성됨: 08.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6091A
MACHINE ENGINEERING CORPORATION
PPU (Cam type)
Standard Type
Powered by
CAD모델 선택
{machine_engineering/ppu_cam_type/standard_type/x6091a_asmtab.prj},{NB=X6091A-LD-0.2-60-1.2(MCR1-1220-)},{IDNR=},{TYPE=Cam for supply},{V=Three-Phase 200VAC},{F=60Hz},{CT=1.2},{MC=MCR1-12},{SS=2},{MCC=0},{TP=-},{CTX='1.2','1.6','1.9','2.3','3.2'},{X=6},{PPATH=x6091a_asmtpl.prj},{INFO=Dimensions and shapes of the motor may be different from the actual product. Please refer to the motor catalog for more details.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
F
Frequency
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
X6091A-LD-100-50-1.2
X6091A-LD-100-50-1.2
Cam for supply
Single-Phase 100VAC
50Hz
Dimensions and shapes of ...
X6091A-LD-100-60-1.2
X6091A-LD-100-60-1.2
Cam for supply
Single-Phase 100VAC
60Hz
Dimensions and shapes of ...
X6091A-LD-200-50-1.2
X6091A-LD-200-50-1.2
Cam for supply
Single-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6091A-LD-200-60-1.2
X6091A-LD-200-60-1.2
Cam for supply
Single-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6091A-LD-0.2-50-1.2
X6091A-LD-0.2-50-1.2
Cam for supply
Three-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6091A-LD-0.2-60-1.2
X6091A-LD-0.2-60-1.2
Cam for supply
Three-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6091A-ULD-100-50-1.2
X6091A-ULD-100-50-1.2
Cam for discharge
Single-Phase 100VAC
50Hz
Dimensions and shapes of ...
X6091A-ULD-100-60-1.2
X6091A-ULD-100-60-1.2
Cam for discharge
Single-Phase 100VAC
60Hz
Dimensions and shapes of ...
X6091A-ULD-200-50-1.2
X6091A-ULD-200-50-1.2
Cam for discharge
Single-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6091A-ULD-200-60-1.2
X6091A-ULD-200-60-1.2
Cam for discharge
Single-Phase 200VAC
60Hz
Dimensions and shapes of ...
X6091A-ULD-0.2-50-1.2
X6091A-ULD-0.2-50-1.2
Cam for discharge
Three-Phase 200VAC
50Hz
Dimensions and shapes of ...
X6091A-ULD-0.2-60-1.2
X6091A-ULD-0.2-60-1.2
Cam for discharge
Three-Phase 200VAC
60Hz
Dimensions and shapes of ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청