目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 991 V - Tube End Plugs, Square Type Inch
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
WN 991
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/tubes_rods/wn991/wn991_v_inch.prj},{NB=Tube End Plug WN 991-V3/4},{PARTNUMBER=WN 991-V3/4},{ITEMID=991V3/4},{MAT=PA - plastic},{S1=V3/4},{S11=0.750},{S2=0.693},{L1=0.445},{L2=0.155},{WEIGHT=0.0000},{CTN=},{ROHS=},{INFOWINCO=Product details},{POM=0.563},{P2=0.396},{S1X=3/4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
S1
[Inch]
S2
[Inch]
L1
[Inch]
L2
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube End Plug WN 991-V1/2
WN 991-V1/2
V1/2
0.458
0.470
0.150
0.0000
Tube End Plug WN 991-V5/8
WN 991-V5/8
V5/8
0.574
0.470
0.150
0.0000
Tube End Plug WN 991-V3/4
WN 991-V3/4
V3/4
0.693
0.445
0.155
0.0000
Tube End Plug WN 991-V1.0...
WN 991-V1.00
V1.00
0.950
0.444
0.160
0.0000
Tube End Plug WN 991-V11/...
WN 991-V11/4
V5/4
1.193
0.445
0.165
0.0000
Tube End Plug WN 991-V11/...
WN 991-V11/2
V3/2
1.440
0.577
0.175
0.0000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求