目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 765 - Adjusting Rods, Stainless Steel, with Groove, Inch
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Clamps, Bracket Accessories
WN 765
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_clamps_bracket_accessories/wn765/wn765.prj},{NB=Adjusting Rod WN 765-D1/2-7.00},{PARTNUMBER=WN 765-D1/2-7.00},{ITEMID=765-D1/2-7.00},{D1=D1/2},{D2=0.354},{D3=0.465},{L1=7.00},{L2=0.276},{L3=0.256},{WEIGHT=0.1740},{CTN=8466948585},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[Inch]
D2
[Inch]
D3
[Inch]
L1
Length
[Inch]
L2
[Inch]
L3
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-5.00
D1/2
0.354
0.465
5.00
0.276
0.256
0.1230
8466948585
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-6.00
D1/2
0.354
0.465
6.00
0.276
0.256
0.1490
8466948585
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-7.00
D1/2
0.354
0.465
7.00
0.276
0.256
0.1740
8466948585
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-8.00
D1/2
0.354
0.465
8.00
0.276
0.256
0.1990
8466948585
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-9.00
D1/2
0.354
0.465
9.00
0.276
0.256
0.2240
8466948585
Adjusting Rod WN 765-D1/2...
WN 765-D1/2-10.00
D1/2
0.354
0.465
10.00
0.276
0.256
0.2490
8466948585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求