With Cages
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Miniature Cam Followers
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/miniature_cam_followers/with_cages_asmtab.prj},{NB=NSK_FCJMB-6},{IDNR=},{ORDER=FCJMB-6},{BLTYP=1},{BLTYP1=0},{BLTYP2=1},{BLTYP3=0},{D=6},{SD=3.0},{C=4},{B1=11.5},{B2=6},{G=M3x0.5},{G11=3.0},{GZ11=2.387},{GS11=0.50},{ZG=0.5},{G1=3.0},{PKVAL1=1},{PKVAL2=1},{X=1.3},{F=5.8},{TT=28},{CR=565},{COR=525},{MASS=0},{SC=1},{PPATH=with_cages_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Outer Diameter
[mm]
SD
Outer Diameter
[mm]
C
Width
[mm]
B1
Max. Total Length
[mm]
B2
Length
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
X
Length
[mm]
F
Diameter
[mm]
TT
Tightening torque
[Ncm]
CR
Basic Dynamic Load Ratings
[N]
COR
Basic Dynamic Load Ratings
[N]
FCJMB-5
FCJMB-5
5
2.5
3
9.5
5
M2.5x0.45
2.5
0.9
4.8
16
350
285
FCJMB-6
FCJMB-6
6
3.0
4
11.5
6
M3x0.5
3.0
1.3
5.8
28
565
525
FCJMB-8
FCJMB-8
8
4.0
5
15.0
8
M4x0.7
4.0
1.5
7.7
64
915
915
FCJMB-10
FCJMB-10
10
5.0
6
18.0
10
M5x0.8
5.0
2.0
9.6
125
1340
1400
FCJMB-12
FCJMB-12
12
6.0
7
21.5
12
M6x1
6.0
2.5
11.6
226
1880
2040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求