目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Wheels for table top chain - Wheels for table top chains - DIN 8153
BEA Ingranaggi
Chain Drive
Wheels for table top chain
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_table_top_chain/wheels_for_table_top_chains.prj},{NB=351420021},{Z=21},{CNSORDERNO=351420021},{PASSO=1”1/2 (38,1)},{DE=129.7},{DP=129.20},{D1=20},{A=43.5},{KG=3.79}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PASSO
Step
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
D1
[mm]
A
[mm]
KG
[kg]
351420015
15
351420015
1”1/2 (38,1)
92.9
93.70
16
43.5
1.86
351420017
17
351420017
1”1/2 (38,1)
104.7
105.50
16
43.5
2.34
351420019
19
351420019
1”1/2 (38,1)
116.6
117.30
16
43.5
3.10
351420021
21
351420021
1”1/2 (38,1)
129.7
129.20
20
43.5
3.79
351420023
23
351420023
1”1/2 (38,1)
141.6
141.20
20
43.5
4.46
351420025
25
351420025
1”1/2 (38,1)
153.6
153.20
20
43.5
5.50
351420027
27
351420027
1”1/2 (38,1)
165.6
165.20
20
43.5
6.31
351420029
29
351420029
1”1/2 (38,1)
177.7
177.20
20
43.5
7.31
351420031
31
351420031
1”1/2 (38,1)
189.7
189.30
20
43.5
8.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求