WEK03-11 - Precision miniature vacuum sucker
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/wek03_11_asmtab.prj},{NB=WEK03-d50-WEM11-6-A6},{CODE=WEK03},{TYPE=bu dai huan chong},{IC=wai luo wen},{OM=kuai su jie tou},{CHT=1},{DD=50},{CT=1},{SP=6},{ET=A6(M6*1)},{ETPOOL='A6(M6*1)','A8(M8*1)'},{IT=-},{ITPOOL='-'},{PPATH=wek03_11/assem/wek03_11_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
model
[mm]
TYPE
Types of
[mm]
IC
Installation connection
[mm]
OM
Takeover method
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
WEK03-d2-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
2
WEK03-d4-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
4
WEK03-d6-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
6
WEK03-d8-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
8
WEK03-d10-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
10
WEK03-d13-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
13
WEK03-d16-WEM11-4-A5
WEK03
Without buffer
External thread
Quick connector take-over...
16
WEK03-d20-WEM11-4-A6
WEK03
Without buffer
External thread
Quick connector take-over...
20
WEK03-d25-WEM11-4-A6
WEK03
Without buffer
External thread
Quick connector take-over...
25
WEK03-d32-WEM11-4-A6
WEK03
Without buffer
External thread
Quick connector take-over...
32
WEK03-d40-WEM11-6-A6
WEK03
Without buffer
External thread
Quick connector take-over...
40
WEK03-d50-WEM11-6-A6
WEK03
Without buffer
External thread
Quick connector take-over...
50
WEK11-d2-WEM11-4-B4
WEK11
Without buffer
internal thread
Quick connector take-over...
2
WEK11-d4-WEM11-4-B4
WEK11
Without buffer
internal thread
Quick connector take-over...
4
WEK11-d6-WEM11-4-B4
WEK11
Without buffer
internal thread
Quick connector take-over...
6
WEK11-d8-WEM11-4-B4
WEK11
Without buffer
internal thread
Quick connector take-over...
8
WEK11-d10-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
10
WEK11-d13-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
13
WEK11-d16-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
16
WEK11-d20-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
20
WEK11-d25-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
25
WEK11-d32-WEM11-4-B5
WEK11
Without buffer
internal thread
Quick connector take-over...
32
WEK11-d40-WEM11-6-B6
WEK11
Without buffer
internal thread
Quick connector take-over...
40
WEK11-d50-WEM11-6-B6
WEK11
Without buffer
internal thread
Quick connector take-over...
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청