您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
português
English
WD Solo - WD Series
SCAME
E-Mobility
AC charging stations
Wall box
WD Series
WD Solo
Powered by
CAD模型選擇
{scame/e_mobility/ac_charging_stations/wall_box/wd/wd_solo/wd_solo.prj},{NB=204.WD23E-T2T2(300)_wd_solo_},{CODE=204.WD23E-T2T2},{STEP=4007721},{IDNR=},{LOGDEST=architecture},{LOG=300},{TP=WALL BOX 2 PRESE CON BLOCCO},{SC=Serie WD},{DS=WALL BOX 2 PRESE CON BLOCCO},{MAT=TECNOPOLIMERO},{EVSTD1=Tipo 2 3P+N+T 32A 400V~ 22kW},{EVSTD2=-},{EVTETH=-},{LUNC=-},{SEZC=-},{TENN=400},{CORRN=63},{FREQ=50/60},{POLI=3P+N+T},{GDP=IP54},{TEMPES=-30°C/+50°C},{GW=GW 650°C},{GDPIK=IK10},{COL=GRIGIO},{SOLSAL=Resistente},{PROTUV=Resistente ai ragg},{TPI=PARETE},{DIM=360x780x264mm},{CERT=-},{EVINT=LCD 2x20 char},{EVAUTH=-},{EVCONN1=-},{EVCONN2=-},{EVCONN3=-},{EVCONN4=-},{EVPROT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Product Code
ⁿ/ₐ
TP
Product type
ⁿ/ₐ
SC
Commercial series
ⁿ/ₐ
DS
Synthetic Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EVSTD1
EV Standard (1)
ⁿ/ₐ
EVSTD2
EV Standard (2)
ⁿ/ₐ
EVTETH
With integrated cable
ⁿ/ₐ
LUNC
Cable length
ⁿ/ₐ
SEZC
Cable section
[mm^2]
TENN
Rated voltage
[V]
CORRN
Rated current
[A]
FREQ
Operating frequency
[Hz]
POLI
Poles
ⁿ/ₐ
GDP
IP protection degree
ⁿ/ₐ
TEMPES
TYpe 2 3P+N+T 16A 400V~ 11kW
[°C]
GW
Glow wire
ⁿ/ₐ
GDPIK
IK protection degree
ⁿ/ₐ
COL
Color
ⁿ/ₐ
SOLSAL
Salt solution
ⁿ/ₐ
PROTUV
UV protection
ⁿ/ₐ
TPI
Installation type
ⁿ/ₐ
DIM
Dimensions
ⁿ/ₐ
EVINT
HMI (Human-Machine Interfaces)
ⁿ/ₐ
204.WD21E-T23A
204.WD21E-T23A
WALL BOX 2 SOCKETS WITH L...
Series WD
WALL BOX 2 SOCKETS WITH L...
ENGINEERING PLASTIC
Type 2 1P+N+T 32A 230V~ 7...
Type 3A 1P+N+T 16A 230V~ ...
-
-
-
400
32
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
204.WD23E-T24T24
204.WD23E-T24T24
WALL BOX 2 SOCKETS WITH C...
Series WD
WALL BOX 2 SOCKETS WITH C...
ENGINEERING PLASTIC
Type 2 3P+N+T 32A 400V~ 2...
-
Tipo 2
7,5m
5G6+1x0,5mm²
400
63
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
204.WD23E-T2T2
204.WD23E-T2T2
WALL BOX 2 SOCKETS WITH L...
Series WD
WALL BOX 2 SOCKETS WITH L...
ENGINEERING PLASTIC
Type 2 3P+N+T 32A 400V~ 2...
-
-
-
-
400
63
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
204.WD23M-T2T2
204.WD23M-T2T2
WALL BOX 2 SOCKETS WITH L...
Series WD
WALL BOX 2 SOCKETS WITH L...
ENGINEERING PLASTIC
Type 2 3P+N+T 32A 400V~ 2...
-
-
-
-
400
63
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
204.WD23P-T2T2
204.WD23P-T2T2
WALL BOX 2 SOCKETS WITH L...
Series WD
WALL BOX 2 SOCKETS WITH L...
ENGINEERING PLASTIC
Type 2 3P+N+T 32A 400V~ 2...
-
-
-
-
400
63
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
204.WD26P-T2T2
204.WD26P-T2T2
WALL BOX 2 SOCKETS WITH L...
Series WD
WALL BOX 2 SOCKETS WITH L...
ENGINEERING PLASTIC
Type 2 3P+N+T 32A 400V~ 2...
-
-
-
-
400
32
50/60
3P+N+T
IP54
-30°C/+50°C
GW 650°C
IK10
GRAY
Resistant
UV resistant
SURFACE MOUNTING
360x780x264mm
LCD 2x20 char
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求