您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-274 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel w/Brake
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100245/wc-274.prj},{NB=WC-277},{PN=WC-277},{AMERSID=1094732},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel with Brake},{WDIA=5 x 1 1/2},{WHEELTYPE=Polyurethane},{LC=450},{OAH=6.37500000},{SWIVELRADIUS=3 15/16},{CON1=Default},{CON2=Default},{CON3=Default},{CON4=Default},{CON5=Default},{CON6=WC-277},{CON7=Default},{CON8=Default}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
Overall Height
[Inch]
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
WC-274
WC-274
1094733
-
-
Swivel with Brake
4 x 1 1/2
Polyurethane
375
5 3/8
3 3/8
WC-283
WC-283
1094736
-
-
Swivel with Brake
4 x 1 1/2
Polyolefin
375
5 3/8
3 3/8
WC-292
WC-292
1094746
-
-
Swivel with Brake
4 x 1 1/2
Phenolic
450
5 3/8
3 3/8
WC-277
WC-277
1094732
-
-
Swivel with Brake
5 x 1 1/2
Polyurethane
450
6 3/8
3 15/16
WC-286
WC-286
1094744
-
-
Swivel with Brake
5 x 1 1/2
Polyolefin
450
6 3/8
3 15/16
WC-295
WC-295
1094738
-
-
Swivel with Brake
5 x 1 1/2
Phenolic
450
6 3/8
3 15/16
WC-280
WC-280
1094741
-
-
Swivel with Brake
6 x 1 1/2
Polyurethane
450
7 3/8
4 7/16
WC-289
WC-289
1094729
-
-
Swivel with Brake
6 x 1 1/2
Polyolefin
450
7 3/8
4 7/16
WC-298
WC-298
1094743
-
-
Swivel with Brake
6 x 1 1/2
Phenolic
450
7 3/8
4 7/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求