WAJ01 02 - Foot cup ??¡§¡§ Heavy duty type ??¡§¡§ Universal adjustment base type
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/waj01_02_asmtb.prj},{NB=WAJ01-D150-M20x1.5-L49},{CODE=WAJ01},{TYPE=wangxiangtiaojiedizuoxing},{MAT=SUS304},{SUR=mirror reflection},{D=150},{M=M20x1.5},{M1=20},{L=49.0},{L1=15.5},{L2=17},{S=32.0},{A=30°},{V=16.0},{WEI=2.4},{PPATH=waj01_02/assem/waj01_02_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
L
[mm]
L1
L
[mm]
L2
[mm]
S
[mm]
A
[°]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
WAJ01-D20-M6-L18
WAJ01
Universal adjustment base...
SUS304
mirror reflection
20
M6
18.0
4.0
5
10.0
15°
0.07
WAJ01-D25-M8-L20
WAJ01
Universal adjustment base...
SUS304
mirror reflection
25
M8
20.0
5.5
7
14.0
15°
0.1
WAJ01-D32-M10-L22.5
WAJ01
Universal adjustment base...
SUS304
mirror reflection
32
M10
22.5
6.0
9
17.0
15°
0.5
WAJ01-D40-M12-L25
WAJ01
Universal adjustment base...
SUS304
mirror reflection
40
M12
25.0
7.0
11
19.0
15°
0.56
WAJ01-D50-M12-L48
WAJ01
Universal adjustment base...
SUS304
mirror reflection
50
M12
48.0
13.0
13
21.0
20°
1.12
WAJ01-D60-M12-L48
WAJ01
Universal adjustment base...
SUS304
mirror reflection
60
M12
48.0
8.0
13
21.0
20°
1.17
WAJ01-D75-M16-L50
WAJ01
Universal adjustment base...
SUS304
mirror reflection
75
M16
50.0
12.0
15
25.5
25°
1.23
WAJ01-D90-M16-L56
WAJ01
Universal adjustment base...
SUS304
mirror reflection
90
M16
56.0
19.0
15
25.5
25°
1.28
WAJ01-D100-M20-L52
WAJ01
Universal adjustment base...
SUS304
mirror reflection
100
M20
52.0
14.5
17
32.0
30°
1.34
WAJ01-D128-M20x1.5-L49
WAJ01
Universal adjustment base...
SUS304
mirror reflection
128
M20x1.5
49.0
15.5
17
32.0
30°
2
WAJ01-D150-M20x1.5-L49
WAJ01
Universal adjustment base...
SUS304
mirror reflection
150
M20x1.5
49.0
15.5
17
32.0
30°
2.4
WAJ02-D20-M6-L18
WAJ02
Universal adjustment base...
S45C
Galvanized
20
M6
18.0
4.0
5
10.0
15°
0.07
WAJ02-D25-M8-L20
WAJ02
Universal adjustment base...
S45C
Galvanized
25
M8
20.0
5.5
7
14.0
15°
0.1
WAJ02-D32-M10-L22.5
WAJ02
Universal adjustment base...
S45C
Galvanized
32
M10
22.5
6.0
9
17.0
15°
0.5
WAJ02-D40-M12-L25
WAJ02
Universal adjustment base...
S45C
Galvanized
40
M12
25.0
7.0
11
19.0
15°
0.56
WAJ02-D50-M12-L48
WAJ02
Universal adjustment base...
S45C
Galvanized
50
M12
48.0
13.0
13
21.0
20°
1.12
WAJ02-D60-M12-L48
WAJ02
Universal adjustment base...
S45C
Galvanized
60
M12
48.0
8.0
13
21.0
20°
1.17
WAJ02-D75-M16-L50
WAJ02
Universal adjustment base...
S45C
Galvanized
75
M16
50.0
12.0
15
25.5
25°
1.23
WAJ02-D90-M16-L56
WAJ02
Universal adjustment base...
S45C
Galvanized
90
M16
56.0
19.0
15
25.5
25°
1.28
WAJ02-D100-M20-L52
WAJ02
Universal adjustment base...
S45C
Galvanized
100
M20
52.0
14.5
17
32.0
30°
1.34
WAJ02-D128-M20x1.5-L49
WAJ02
Universal adjustment base...
S45C
Galvanized
128
M20x1.5
49.0
15.5
17
32.0
30°
2
WAJ02-D150-M20x1.5-L49
WAJ02
Universal adjustment base...
S45C
Galvanized
150
M20x1.5
49.0
15.5
17
32.0
30°
2.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청