VZPM - Position Indicators, Type R, Numbers ascending clockwise
Inocon
2 Positioning
2D Positioning accessories
VZPM
Powered by
CAD模型選擇
{inocon/2_positionieren/2d_zuberhoer_positionieren/vzpm/gn9534_r.prj},{NB=Stellungsanzeiger VZPM-40-1-R-NI-AR-OR},{PARTNUMBER=VZPM-40-1-R-NI-AR-OR},{D1=40},{P=1},{Z=0001.0},{B=48},{D2=12},{D3=29},{L1=37},{L2=30},{L3=6.0},{M1=43.5},{M2=23.0},{M3=30},{G=M5},{GX=5},{MD=1500},{EINBLAUGE= schräg, unten},{VERX=AR},{FARBE=orange},{MAT=Edelstahl nichtrostend, 1.4301},{VER=6},{WEIGHT=0.1570},{CTN=90318080},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
P
Spindle pitch Linear actuator
[mm]
Z
Counter
ⁿ/ₐ
B
[mm]
D2
H7
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
G
Grub screw
ⁿ/ₐ
MD
Max. rpm
[min]
EINBLAUGE
Installation (Front view)
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Position Indicator VZPM-1...
VZPM-18-3-R-ST-AN-GR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, above
Gray
0.0299
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-NI-AN-GR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, above
Gray
0.0331
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-ST-AN-OR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, above
Orange
0.0299
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-NI-AN-OR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, above
Orange
0.0331
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-ST-AR-GR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, below
Gray
0.0299
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-NI-AR-GR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, below
Gray
0.0331
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-ST-AR-OR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, below
Orange
0.0299
90318080
YES
Position Indicator VZPM-1...
VZPM-18-3-R-NI-AR-OR
18
3
003
24
6
14
26
21
5.0
28.5
10.0
18
M3
1500
On the chamfer, below
Orange
0.0331
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-ST-AN-GR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, above
Gray
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-NI-AN-GR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, above
Gray
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-ST-AN-OR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, above
Orange
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-NI-AN-OR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, above
Orange
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-ST-AR-GR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, below
Gray
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-NI-AR-GR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, below
Gray
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-ST-AR-OR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, below
Orange
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-1-R-NI-AR-OR
30
1
001.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
1500
On the chamfer, below
Orange
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-ST-AN-GR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, above
Gray
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-NI-AN-GR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, above
Gray
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-ST-AN-OR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, above
Orange
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-NI-AN-OR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, above
Orange
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-ST-AR-GR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, below
Gray
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-NI-AR-GR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, below
Gray
0.0640
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-ST-AR-OR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, below
Orange
0.0590
90318080
YES
Position Indicator VZPM-3...
VZPM-30-4-R-NI-AR-OR
30
4
004.0
33
8
20
33
26
5.5
30.5
16.5
22
M4
625
On the chamfer, below
Orange
0.0640
90318080
YES
Position Indicator VZPM-4...
VZPM-40-1-R-ST-AN-GR
40
1
0001.0
48
12
29
37
30
6.0
43.5
23.0
30
M5
1500
On the chamfer, above
Gray
0.1290
90318080
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求