VV2CS2-3-4 - Direct Operated 2 Port Solenoid Valve for Steam / Manifold
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCS Direct Operated 2 Port Solenoid Valve for Steam
assembly
Powered by
CAD模型選擇
{smc/bp1_process_valve/vc/vcs/assembly/vv2cs2-3-4.prj},{NB=VV2CS2-D0201},{IDNR=},{MODEL=VV2CS2},{MATERIAL=D},{NOS=02},{PORT=01},{THREAD=},{A=49},{B=24.5},{C=20.0},{D=28},{E=4.5},{F=38},{H=17.3},{J=34.5},{N=56 (64)},{L11=69},{L21=81},{L31=93},{L1X=34.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
N
N.C. (N.O.)
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
VV2CS2-D0201
49
24.5
20.0
28
4.5
38
17.3
34.5
56 (64)
69.0
81.0
93.0
VV2CS3-D0201
57
28.5
25.5
30
5.5
42
19.3
38.5
64.5 (72.5)
77.0
89.0
101.0
VV2CS4-D0201
57
28.5
25.5
30
5.5
42
20.8
41.5
72.5 (81)
83.0
95.0
107.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求