VS-X - ERO-Adjustment slide
ERO
Verstellschlitten
Powered by
CAD모델 선택
{ero/serie_vs/ero_vs_x_asmtab.prj},{NB=VS 30 X-NE_(0-)},{XHUB=15},{A=30},{B=40},{C=6},{D=9},{E=25},{H=15},{I=3},{S=15},{T=6},{GEW=60},{DIST=3.000},{GROSSE=30},{GROESSE=30},{ACHSANORDNUNG=X},{ZKX='','Ohne','-SPK','SPK (Spannpratze & Klemmhebel)','-SPS','SPS (Spannpratze & Schraube)','-ZL','ZL (Klemmhebel auf Zustellleiste)','-ZLS','ZL mit Schraube'},{XACHSMONTAGE= $KLALG.},{SLX='VS','VS (einfache Ausfuehrung)','VSS','VSS (mit verstaerkter Spindellagerung)','VSL','VSL (mit konischer Zustellleiste)','VSLS','VSLS (mit verstaerkter Sp. & und konischer Zus.)'},{AUSFUEHRUNG=VS},{HUBX=0.0},{KLEMMUNG=},{KL=-},{XPA=},{XAP=},{XAR=},{XPZ=},{XSKALA=},{XSKALASEITE=-},{OBERFLAECHE=NE}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
GROESSE
Size/Width
[mm]
A
Dimension A
[mm]
B
Dimension B
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
H
Dimension H
[mm]
I
Dimension I
[mm]
K
Dimension K
[mm]
K1
Dimension K1
[mm]
J
Dimension J
[mm]
DO
Dimension Do
[mm]
M
Thread
ⁿ/ₐ
S
Dimension S
[mm]
T
Dimension t
[mm]
GEW
Weight
[g]
BELASTFZDD
max. load FZ press (dyn)
[N]
BELASTFYD
max. load FY (dyn)
[N]
BELASTFX
max. load FX (dyn=stat)
[N]
VS 10 X-NE
10
10
15
3
5
8
2
8
-
7.75
6
M2
6
3
6
72
36
41
VS 20 X-NE
20
20
30
5
8
13
3
15
-
12.50
14
M3
12
5
40
108
54
22
VS 30 X-NE
30
30
40
6
9
15
3
17
-
14.50
15
M3
15
6
60
574
287
120
VS 50 X-NE
50
50
80
7
13
20
5
20
-
19.50
20
M4
35
7
300
673
336
141
VS 75 X-NE
75
75
105
10
15
25
5
25
-
24.50
25
M5
50
10
700
673
336
141
VS 100 X-NE
100
100
160
12
18
30
6
25
-
29.00
25
M6
70
12
1600
658
329
138
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
VS-XY - ERO-Adjustment slide
ERO
20.03.2024
VS-YZ - ERO-Adjustment slide
ERO
20.03.2024
VS-XYZ - ERO-Adjustment slide
ERO
20.03.2024
Cross roller guide Type R
ERO
28.03.2024
ELB - Compact linear module
SCHUNK
27.05.2024
HAM11 - Hand Wheel ¡¤ Rotating Handle Type
Yiheda 3D Electronic Gallery
09.05.2024
Non-return valve, both sides with tube connection - Tube connection accordi...
VOSS
11.04.2023
Profile Slider ZN 40 x 80 Loose Bearing with Locking Lever (Set)
FATH
19.03.2024
21032 - Dovetail slides with micrometer spindle
norelem
30.05.2024
SO 01521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
Typ R - Linear Bearings Typ R
SCHNEEBERGER
20.01.2022
DS-RD - Valve with nut and cutting ring
Gates Tube Fittings
16.02.2022
CMM - Pressure gauge
Gates Tube Fittings
16.02.2022
Rack and pinion drive type SZA
ERO
20.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청