目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRTP GXX2+I-K - Two-spoke handwheels
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VRTP-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vrtp_xx/vrtp_gxx2_i_asmtab.prj},{NB=Two-spoke handwheels VRTP.160-GXX2 A-14+I-K},{CODE=CE.33121-R-K},{DESCRIPTION=VRTP.160-GXX2 A-14+I-K},{DIM01=160},{DIM02=51},{DIM03=14},{DIM04=27},{DIM05=16.3},{DIM06=5},{DIM07=26},{DIM08=76},{DIM09=40.0},{DIM10=M8},{DIM11=12},{DIM12=25},{DIM13=63},{DIM14=80},{DIM15=M8},{DIM16=65},{WEIGHT=425},{HANDLE=80},{NDM1=8.000},{KDM1=6.647},{NDM=8.000},{KDM=6.466},{D=26.000},{D1=21.000},{H=15.000},{L=80.000},{HD=76.000},{HL=34.000},{HD1=57.000},{HL1=1.000},{A1=31.600},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000},{SIZE=2.000},{RUCKA=64.750},{VER=120651_},{PPATH=vrtp_gxx2_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
t
[mm]
DIM06
b
[mm]
DIM07
d1
[mm]
DIM08
d3
[mm]
DIM09
d4
[mm]
DIM10
f
ⁿ/ₐ
DIM11
h1
[mm]
DIM12
B
[mm]
DIM13
K
[mm]
DIM14
H
[mm]
DIM15
m
[mm]
DIM16
R
[mm]
WEIGHT
Weight
ⁿ/ₐ
HANDLE
[mm]
Two-spoke handwheels VRTP...
CE.33121-R-K
VRTP.160-GXX2 A-14+I-K
160
51
14
27
16.3
5
26
76
40.0
M8
12
25
63
80
M8
65
425
80
Two-spoke handwheels VRTP...
CE.33221-R-K
VRTP.200-GXX2 A-16+I-K
200
61
16
34
18.3
5
30
76
48.5
M8
12
28
70
80
M8
84
625
80
Two-spoke handwheels VRTP...
CE.33321-R-K
VRTP.250-GXX2 A-20+I-K
250
70
20
38
22.8
6
35
76
58.0
M8
12
32
74
90
M10
105
890
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求