VL Ø 63 - Extra light load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_63.prj},{NB=VL63-127(0)},{CODE=VL63-127},{DH=63.0},{DD=38.0},{LO=127},{RG=33.2},{SX=0.0},{S1=38.1},{F1=1265},{S2=50.8},{F2=1687},{S3=57.1},{F3=1897},{SN=63.5},{FN=2108},{SB=82.6},{BXH=11.0 x 4.9},{DE=62.5},{RG1=33.200},{DE1=62.500},{DDNUM=38.000},{B=11.000},{H=4.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL63-076
VL63-076
63.0
38.0
76
57.8
0.000
76.000
22.8
1318
30.4
1757
34.2
1977
38.0
2196
47.3
11.0 x 4.9
VL63-089
VL63-089
63.0
38.0
89
51.4
0.000
89.000
26.7
1372
35.6
1830
40.0
2059
44.5
2287
54.9
11.0 x 4.9
VL63-102
VL63-102
63.0
38.0
102
44.4
0.000
102.000
30.6
1359
40.8
1812
45.9
2038
51.0
2264
64.1
11.0 x 4.9
VL63-115
VL63-115
63.0
38.0
115
38.0
0.000
115.000
34.5
1311
46.0
1748
51.7
1967
57.5
2185
75.6
11.0 x 4.9
VL63-127
VL63-127
63.0
38.0
127
33.2
0.000
127.000
38.1
1265
50.8
1687
57.1
1897
63.5
2108
82.6
11.0 x 4.9
VL63-152
VL63-152
63.0
38.0
152
27.4
0.000
152.000
45.6
1249
60.8
1666
68.4
1874
76.0
2082
99.8
11.0 x 4.9
VL63-178
VL63-178
63.0
38.0
178
24.0
0.000
178.000
53.4
1282
71.2
1709
80.1
1922
89.0
2136
118.4
11.0 x 4.9
VL63-203
VL63-203
63.0
38.0
203
21.0
0.000
203.000
60.9
1279
81.2
1705
91.3
1918
101.5
2132
135.9
11.0 x 4.9
VL63-254
VL63-254
63.0
38.0
254
16.4
0.000
254.000
76.2
1250
101.6
1666
114.3
1875
127.0
2083
172.8
11.0 x 4.9
VL63-305
VL63-305
63.0
38.0
305
13.6
0.000
305.000
91.5
1244
122.0
1659
137.2
1867
152.5
2074
208.6
11.0 x 4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求