카탈로그: Toshiba
생성됨: 02.08.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
Vertical Motors-HP-EQP
Toshiba
Low Voltage Definite Purpose
XT - 'Performance Driven'
TEFC Round Body P-Flange
Powered by
CAD모델 선택
{toshiba/low_voltage_dp/xt/tefc_round_pf/tefc_round_pf_hp_eqp.prj},{NB=0506FTVB3RW-A-F1-Bottom},{HP=50},{RP=6},{EC=TEFC (IP54)},{PC=Vertical P-Base},{VG=460},{FQ=60},{ET=Premium Efficiency},{SH=HP \"Solid Shaft\"},{SF=Alum. Rotor},{MP=F1},{LO=Bottom},{NAMEPLATEMN=GENERIC},{MD=Select for Motor Data}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
MN
Model Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
FT
Fan Type
ⁿ/ₐ
EC
Enclosure
ⁿ/ₐ
PC
Product Family
ⁿ/ₐ
VG
Voltage
[Volts]
FQ
Frequency
[Hz]
ET
Efficiency Type
ⁿ/ₐ
MT
Mounting
ⁿ/ₐ
SH
Shaft
ⁿ/ₐ
SF
Suffix
ⁿ/ₐ
0034FTVB3PW-A
0034FTVB3PW-A
3
180HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
0054FTVB3PW-A
0054FTVB3PW-A
5
180HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
Y754FTVB3PW-A
Y754FTVB3PW-A
7.5
210HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
0104FTVB3PW-A
0104FTVB3PW-A
10
210HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
0156FTVB3PW-A
0156FTVB3PW-A
15
280HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
0206FTVB3PW-A
0206FTVB3PW-A
20
250HP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
HP "Solid Shaft"
Alum. Rotor
0256FTVB3RW-A
0256FTVB3RW-A
25
320HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
0306FTVB3RW-A
0306FTVB3RW-A
30
320HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
0406FTVB3RW-A
0406FTVB3RW-A
40
360HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
0506FTVB3RW-A
0506FTVB3RW-A
50
360HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
0606FTVB3RW-A
0606FTVB3RW-A
60
400HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
0756FTVB3RW-A
0756FTVB3RW-A
75
400HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
1006FTVB3RW-A
1006FTVB3RW-A
100
440HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
1256FTVB3RW-A
1256FTVB3RW-A
125
440HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
1506FTVB3RW-A
1506FTVB3RW-A
150
440HP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
HP "Solid Shaft"
Alum. Rotor
2006FTVB3SW-A
2006FTVB3SW-A
200
N449HP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
HP "Solid Shaft"
Alum. Rotor
2506FTVB3SW-A
2506FTVB3SW-A
250
N449HP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
HP "Solid Shaft"
Alum. Rotor
3006FTVB3SW-A
3006FTVB3SW-A
300
N449HP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
HP "Solid Shaft"
Alum. Rotor
3506FTVB3SW-A
3506FTVB3SW-A
350
N449HP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
HP "Solid Shaft"
Alum. Rotor
4004FTVB3SW-A
4004FTVB3SW-A
400
N449HP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
HP "Solid Shaft"
Alum. Rotor
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청