目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDSC-GXX2+I - Solid handwheels with revolving handle
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VDSC-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vdsc_xx/vdsc_gxx_i_asmtab.prj},{NB=Solid handwheels with revolving handle VDSC.125-GXX2 A-10+I},{CODE=CE.34021},{DESCRIPTION=VDSC.125-GXX2 A-10+I},{DIM01=125},{DIM02=63.0},{DIM03=10},{DIM04=22},{DIM05=22},{DIM06=35},{DIM07=76},{DIM08=22},{DIM09=14.0},{DIM10=65},{DIM11=M8},{DIM12=48.5},{WEIGHT=290},{HANDWHEEL=GA02 - GA12 - GW12},{NDM=8.000},{KDM=6.647},{VER=2.000},{PPATH=vdsc_gxx_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
H
[mm]
DIM11
m
ⁿ/ₐ
DIM12
R
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Solid handwheels with rev...
CE.34015
VDSC.125-GXX2 A-8+I
125
63.0
8
22
22
35
76
22
14.0
65
M8
48.5
292
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34021
VDSC.125-GXX2 A-10+I
125
63.0
10
22
22
35
76
22
14.0
65
M8
48.5
290
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34075
VDSC.200-GXX2 A-16+I
200
70.5
16
34
30
42
76
30
2.0
90
M10
80.0
684
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34081
VDSC.200-GXX2 A-20+I
200
70.5
20
34
30
42
76
30
2.0
90
M10
80.0
680
GA02 - GA12 - GW12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求