目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.792-PXX - Lobe knobs for position indicators
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VC.792-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vc_792_xx/vc_792_pxx_asmtab.prj},{NB=Lobe knobs for position indicators VC.792/72-PXX1 A-10},{CODE=CE.30073},{DESCRIPTION=VC.792/72-PXX1 A-10},{DIM01=72},{DIM02=55},{DIM03=10},{DIM04=20.5},{DIM05=18},{DIM06=56.0},{DIM07=6},{DIM08=M5},{DIM09=M4},{DIM10=5},{DIM11=18.5},{DIM12=10.5},{DIM13=19},{DIM14=14.5},{DIM15=19.0},{WEIGHT=85},{HANDWHEEL=PA01 - PA11},{NDM=5.000},{NDM1=4.000},{D=49.800},{D1=48.300},{P=30.000},{P1=23.000},{PPATH=vc_792_pxx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
d3
[mm]
DIM07
d5
[mm]
DIM08
f
[mm]
DIM09
f1
ⁿ/ₐ
DIM10
h1
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
l3
[mm]
DIM14
l4
[mm]
DIM15
R
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Lobe knobs for position i...
CE.30073
VC.792/72-PXX1 A-10
72
55
10
20.5
18
56.0
6
M5
M4
5
18.5
10.5
19
14.5
19.0
85
PA01 - PA11
Lobe knobs for position i...
CE.30083
VC.792/98-PXX2 A-12
98
58
12
22.0
30
76.5
6
M5
M4
6
20.0
12.0
19
13.1
28.5
207
PA02 - PA12 - PW12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求