目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.692-SST - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VC.692
VC 692-S-INOX
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_692_combi/vc_692_s_inox/vc_692_s_inox.prj},{NB=Lobe knobs VC.692/40-SST-M6},{PARTNUMBER=166345},{DESCRIPTION=VC.692/40-SST-M6},{DIM01=40},{DIM02=M6},{DIM03=26.0},{DIM04=15},{DIM05=14.0},{DIM06=12},{WEIGHT=26},{DA=6.000},{DB=4.917},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
重量
[g]
Lobe knobs VC.692/25-SST-...
166116
VC.692/25-SST-M5
25
M5
20.0
12
10.0
13
6
Lobe knobs VC.692/25-SST-...
166117
VC.692/25-SST-M6
25
M6
20.0
12
10.0
13
6
Lobe knobs VC.692/32-SST-...
166225
VC.692/32-SST-M5
32
M5
22.5
14
12.5
10
15
Lobe knobs VC.692/32-SST-...
166226
VC.692/32-SST-M6
32
M6
22.5
14
12.5
10
15
Lobe knobs VC.692/40-SST-...
166345
VC.692/40-SST-M6
40
M6
26.0
15
14.0
12
26
Lobe knobs VC.692/40-SST-...
166346
VC.692/40-SST-M8
40
M8
26.0
15
14.0
13
24
Lobe knobs VC.692/50-SST-...
166475
VC.692/50-SST-M8
50
M8
31.0
18
17.0
15
45
Lobe knobs VC.692/50-SST-...
166476
VC.692/50-SST-M10
50
M10
31.0
18
17.0
17
42
Lobe knobs VC.692/60-SST-...
166555
VC.692/60-SST-M10
60
M10
36.5
21
21.0
17
64
Lobe knobs VC.692/60-SST-...
166556
VC.692/60-SST-M12
60
M12
36.5
21
21.0
20
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求