目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.192+IN - Indicator knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
VC.192+IN
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/vc_192_in/vc_192_in.prj},{NB=Indicator knobs VC.192/50 A-8+IN},{CODE=66431},{DESCRIPTION=VC.192/50 A-8+IN},{DIM01=50},{DIM02=33},{DIM03=30},{DIM04=15},{DIM05=31},{DIM06=25},{DIM07=2},{DIM08=7},{DIM09=M5},{DIM10=8},{DIM11=20},{MATERIAL=Acciaio},{WEIGHT=70},{D6=5},{D7=56},{R1=7.000},{R3=81.000},{ABS3=6.000},{ABS4=18.000},{ZZ=14.000},{R=0.749},{G=0.749},{B=0.749}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
f
ⁿ/ₐ
DIM10
dH9
[mm]
DIM11
h
[mm]
WEIGHT
Weight
[g]
Indicator knobs VC.192/40...
66321
VC.192/40 B-6+IN
40
27
25
14
25
17
2
6
M4
6
14
37
Indicator knobs VC.192/50...
66431
VC.192/50 A-8+IN
50
33
30
15
31
25
2
7
M5
8
20
70
Indicator knobs VC.192/60...
66531
VC.192/60 A-8+IN
60
37
32
15
38
25
2
7
M5
8
20
105
Indicator knobs VC.192/70...
66631
VC.192/70 A-10+IN
70
44
35
18
45
31
2
11
M6
10
25
150
Indicator knobs VC.192/85...
66711
VC.192/85 A-10+IN
85
55
41
22
50
38
2
14
M6
10
25
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求