V/C Type/Shaft diameter 200-300mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for bearings with adapter )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_adapter/vc_tsd_200_300_mm_adapter.prj},{NB=NSK_V480C240-0},{IDNR=},{ORDER=V480C240-0},{VERS=2},{D1=240},{PLB=V480C240-0},{AN=23252CAK},{AD=H 2352},{MD=240},{MD2=240},{DH7=480},{D=480},{HH11=300},{H=300},{J=790},{A=370},{L=940},{L1=225},{A1=300},{A3=173},{A30=173},{H1=105},{H2=600},{G=184},{T=M16},{T1=16},{ST=24},{KT1=10},{N=43},{N1=72},{J1=180},{S=M36},{S1=36},{S2=M24},{S20=24},{MASS=380},{LRN=SR 480x10},{Q=1},{Y=127},{OS=GS 52},{FIXED=2},{MD3=11},{HN=248},{HN1=261},{SC=1},{X1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Order number
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH7
Diameter
[mm]
HH11
Height
[mm]
J
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
A3
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Length
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
J1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
S2
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS
Oil Seals
ⁿ/ₐ
V400C200-200 1
200
V400C200-200
22244CAK
H 3144
400
250
680
330
820
250
0
95
500
154
M14
36
60
148
M30
M20
235
SR 400x23
2
0
GS 44
V400C200-0 1
200
V400C200-0
22244CAK
H 3144
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
235
SR 400x23
2
90
GS 44
V400C200-200
200
V400C200-200
23244CK
H 2344
400
250
680
330
820
250
0
95
500
154
M14
36
60
148
M30
M20
235
SR 400x10
1
0
GS 44
V400C200-0
200
V400C200-0
23244CK
H 2344
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
235
SR 400x10
1
108
GS 44
V440C220-220 1
220
V440C220-220
22248CAK
H 3148
440
280
740
340
880
280
0
100
560
170
M14
40
66
166
M33
M20
315
SR 440x25
2
0
GS 48
V440C220-0 1
220
V440C220-0
22248CAK
H 3148
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
315
SR 440x25
2
98
GS 48
V440C220-220
220
V440C220-220
23248CAK
H 2348
440
280
740
340
880
280
0
100
560
170
M14
40
66
166
M33
M20
315
SR 440x10
1
0
GS 48
V440C220-0
220
V440C220-0
23248CAK
H 2348
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
315
SR 440x10
1
118
GS 48
V480C240-240 1
240
V480C240-240
22252CAK
H 3152
480
300
790
370
940
300
0
105
600
184
M16
43
72
180
M36
M24
380
SR 480x27
2
0
GS 52
V480C240-0 1
240
V480C240-0
22252CAK
H 3152
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
380
SR 480x27
2
105
GS 52
V480C240-240
240
V480C240-240
23252CAK
H 2352
480
300
790
370
940
300
0
105
600
184
M16
43
72
180
M36
M24
380
SR 480x10
1
0
GS 52
V480C240-0
240
V480C240-0
23252CAK
H 2352
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
380
SR 480x10
1
127
GS 52
V500C260-260 1
260
V500C260-260
22256CAK
H 3156
500
315
830
390
990
315
0
110
630
186
M16
43
72
190
M36
M24
410
SR 500x28
2
0
GS 56
V500C260-0 1
260
V500C260-0
22256CAK
H 3156
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
410
SR 500x28
2
107
GS 56
V500C260-260
260
V500C260-260
23256CAK
H 2356
500
315
830
390
990
315
0
110
630
186
M16
43
72
190
M36
M24
410
SR 500x10
1
0
GS 56
V500C260-0
260
V500C260-0
23256CAK
H 2356
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
410
SR 500x10
1
130
GS 56
V540C280-280 1
280
V540C280-280
22260CAK
H 3160
540
335
890
410
1060
335
0
115
670
202
M18
46
78
200
M39
M24
530
SR 540x31
2
0
GS 60
V540C280-0 1
280
V540C280-0
22260CAK
H 3160
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
530
SR 540x31
2
114
GS 60
V540C280-280
280
V540C280-280
23260CAK
H 3260
540
335
890
410
1060
335
0
115
670
202
M18
46
78
200
M39
M24
530
SR 540x10
1
0
GS 60
V540C280-0
280
V540C280-0
23260CAK
H 3260
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
530
SR 540x10
1
140
GS 60
V580C300-300 1
300
V580C300-300
22264CAK
H 3164
580
355
930
440
1110
355
0
120
710
218
M18
49
84
215
M42
M30
610
SR 580x34
2
0
GS 64
V580C300-0 1
300
V580C300-0
22264CAK
H 3164
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
610
SR 580x34
2
122
GS 64
V580C300-300
300
V580C300-300
23264CAK
H 3264
580
355
930
440
1110
355
0
120
710
218
M18
49
84
215
M42
M30
610
SR 580x10
1
0
GS 64
V580C300-0
300
V580C300-0
23264CAK
H 3264
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
610
SR 580x10
1
151
GS 64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求