카탈로그: BEA Ingranaggi
생성됨: 04.12.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPA
Powered by
CAD모델 선택
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_3.prj},{NB=TA030180},{DESCRIPTION=SPA 180 03},{CNSORDERNO=TA030180},{GROOVE=3},{DP=180},{DE=186},{TYPE=8},{TAPERBUSH=2517},{HM=65},{DM=0},{DI=146},{E=0},{F=50},{L=45},{R=0.0},{S=5.0},{KG=6.00},{TYPE1=SPA}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TA030071
SPA 71 03
TA030071
3
71
76
8
1108
28
0
40
0
50
22
0.0
28.0
0.70
TA030075
SPA 75 03
TA030075
3
75
80
8
1108
28
0
44
0
50
22
0.0
28.0
0.80
TA030080
SPA 80 03
TA030080
3
80
86
8
1210
32
0
50
0
50
25
0.0
25.0
0.80
TA030085
SPA 85 03
TA030085
3
85
90
8
1210
32
0
55
0
50
25
0.0
25.0
0.93
TA030090
SPA 90 03
TA030090
3
90
96
8
1610
42
0
59
0
50
25
0.0
25.0
0.94
TA030095
SPA 95 03
TA030095
3
95
100
8
1610
42
0
63
0
50
25
0.0
25.0
1.13
TA030100
SPA 100 03
TA030100
3
100
106
2
1610
42
0
66
0
50
25
25.0
0.0
1.32
TA030106
SPA 106 03
TA030106
3
106
112
2
1610
42
0
72
0
50
25
25.0
0.0
1.52
TA030112
SPA 112 03
TA030112
3
112
118
8
2012
50
0
78
0
50
32
0.0
18.0
1.57
TA030118
SPA 118 03
TA030118
3
118
124
2
2012
50
0
84
0
50
32
18.0
0.0
1.83
TA030125
SPA 125 03
TA030125
3
125
130
2
2012
50
0
91
0
50
32
18.0
0.0
2.20
TA030132
SPA 132 03
TA030132
3
132
138
2
2012
50
0
98
0
50
32
18.0
0.0
2.54
TA030140
SPA 140 03
TA030140
3
140
146
8
2517
65
0
106
0
50
45
0.0
5.0
2.85
TA030150
SPA 150 03
TA030150
3
150
156
8
2517
65
0
116
0
50
45
0.0
5.0
3.57
TA030160
SPA 160 03
TA030160
3
160
166
8
2517
65
0
125
0
50
45
0.0
5.0
4.33
TA030170
SPA 170 03
TA030170
3
170
176
8
2517
65
0
135
0
50
45
0.0
5.0
5.13
TA030180
SPA 180 03
TA030180
3
180
186
8
2517
65
0
146
0
50
45
0.0
5.0
6.00
TA030190
SPA 190 03
TA030190
3
190
196
8
2517
65
0
156
0
50
45
0.0
5.0
6.80
TA030200
SPA 200 03
TA030200
3
200
206
6
2517
65
123
165
20
50
45
2.5
2.5
6.17
TA030212
SPA 212 03
TA030212
3
212
218
5
2517
65
123
177
0
50
45
2.5
2.5
6.00
TA030224
SPA 224 03
TA030224
3
224
230
5
2517
65
124
189
0
50
45
2.5
2.5
6.42
TA030236
SPA 236 03
TA030236
3
236
242
5
2517
65
124
202
0
50
45
2.5
2.5
6.67
TA030250
SPA 250 03
TA030250
3
250
256
5
2517
65
124
215
0
50
45
2.5
2.5
7.08
TA030280
SPA 280 03
TA030280
3
280
286
5
2517
65
124
245
0
50
45
2.5
2.5
8.18
TA030300
SPA 300 03
TA030300
3
300
306
4
3020
75
159
265
0
50
51
0.5
0.5
10.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
V-belt pulleys for taper bush SPA-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청