USG Diamenter 25.40 mm spring - Heavy load spring
Mollificio Bordignon
Metric catalogue
Oval wire
USG
Powered by
CAD模型選擇
{mollificiobordignon/metric/oval_wire/usg/usg_2540.prj},{NB=USG26089},{CODE=USG26089},{D=25.40},{D1=12.70},{L0=88.90},{R=79.9},{S1=13.3},{F1=1065},{S2=22.2},{F2=1775},{S3=26.7},{F3=26.7},{SMAX=26.7},{SPB=20},{B=5.70},{H=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 25% L0
[mm]
F1
Load for optimum life 25% L0
[N]
S2
Stroke for long life 35% L0
[mm]
F2
Load for long life 35% L1
[N]
SMAX
Max deflection stroke
[mm]
SPB
Springs per box
ⁿ/ₐ
USG26025
USG26025
25.40
12.70
25.40
338.3
3.8
1289
6.4
2148
7.6
100
USG26032
USG26032
25.40
12.70
31.75
256.6
4.8
1222
7.9
2036
9.5
50
USG26038
USG26038
25.40
12.70
38.10
210.2
5.7
1201
9.5
2002
11.4
50
USG26044
USG26044
25.40
12.70
44.45
182.1
6.7
1214
11.1
2024
13.3
50
USG26051
USG26051
25.40
12.70
50.80
152.7
7.6
1164
12.7
1939
15.2
20
USG26064
USG26064
25.40
12.70
63.50
116.5
9.5
1109
15.9
1849
19.1
20
USG26076
USG26076
25.40
12.70
76.20
95.3
11.4
1089
19.1
1815
22.9
20
USG26089
USG26089
25.40
12.70
88.90
79.9
13.3
1065
22.2
1775
26.7
20
USG26102
USG26102
25.40
12.70
101.60
70.1
15.2
1068
25.4
1779
30.5
20
USG26115
USG26115
25.40
12.70
114.30
61.6
17.1
1057
28.6
1761
34.3
10
USG26127
USG26127
25.40
12.70
127.00
54.6
19.1
1041
31.8
1735
38.1
10
USG26139
USG26139
25.40
12.70
139.70
50.4
21.0
1057
34.9
1761
41.9
10
USG26152
USG26152
25.40
12.70
152.40
44.8
22.9
1025
38.1
1708
45.7
10
USG26178
USG26178
25.40
12.70
177.80
39.2
26.7
1046
44.5
1744
53.3
10
USG26203
USG26203
25.40
12.70
203.20
33.6
30.5
1025
50.8
1708
61.0
10
USG26305
USG26305
25.40
12.70
304.80
22.4
45.7
1025
76.2
1708
91.4
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求