카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland Iris EMC brass - metric
Pflitsch
Cable Gland
UNI Dicht EMV
U71 - UNI IRIS EMV DICHT
Powered by
CAD모델 선택
{pflitsch/1_kabelv/uni_emv/u71/u71_iris_metrisch_uni_emv.prj},{NB=PFLITSCH 2303218S10},{A1=M30x2},{A2=M32},{ANENN1=30.000},{P1=2.000},{P2=3.500},{ANENN2=32.000},{WERKSTOFF=Messing, vernickelt},{D=12},{ARTNR1=23032},{ARTNR2=18S10},{DICHTEINSATZ=},{INFO=INFO PDF},{DICHTMAX=18.0},{DICHTMIN=14.0},{SCHIRMMAX=17.5},{SCHIRMMIN=12.5},{VARIANTE=B},{C=34},{SW=35x38.5},{SWS=35},{SWE=38.500},{R=3},{VE=25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
A1
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
SCHIRM
Screen Ø
ⁿ/ₐ
VARIANTE
Variant
ⁿ/ₐ
C
Build height
[mm]
SW
Key wideness
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 2162207S01
M16x1.5
M22
Brass gland
10
2162207S01
6.5 - 4
6 - 3
B
31
24x26.7
50
PFLITSCH 2162209S03
M16x1.5
M22
Brass gland
10
2162209S03
9 - 6.5
7.5 - 3.5
A
31
24x26.7
50
PFLITSCH 2162209S04
M16x1.5
M22
Brass gland
10
2162209S04
9 - 6.5
8.5 - 4
B
31
24x26.7
50
PFLITSCH 2162211S04
M16x1.5
M22
Brass gland
10
2162211S04
11 - 8
8.5 - 4
A
31
24x26.7
50
PFLITSCH 2182207S01
M18.5x1.5
M22
Brass gland
10
2182207S01
6.5 - 4
6 - 3
B
31
24x26.7
50
PFLITSCH 2182209S03
M18.5x1.5
M22
Brass gland
10
2182209S03
9 - 6.5
7.5 - 3.5
A
31
24x26.7
50
PFLITSCH 2182209S04
M18.5x1.5
M22
Brass gland
10
2182209S04
9 - 6.5
8.5 - 4
B
31
24x26.7
50
PFLITSCH 2182211S04
M18.5x1.5
M22
Brass gland
10
2182211S04
11 - 8
8.5 - 4
A
31
24x26.7
50
PFLITSCH 2202207S01
M20x1.5
M22
Brass gland
10
2202207S01
6.5 - 4
6 - 3
B
31
24x26.7
50
PFLITSCH 2202209S03
M20x1.5
M22
Brass gland
10
2202209S03
9 - 6.5
7.5 - 3.5
A
31
24x26.7
50
PFLITSCH 2202209S04
M20x1.5
M22
Brass gland
10
2202209S04
9 - 6.5
8.5 - 4
B
31
24x26.7
50
PFLITSCH 2202211S04
M20x1.5
M22
Brass gland
10
2202211S04
11 - 8
8.5 - 4
A
31
24x26.7
50
PFLITSCH 2242811S05
M24x1.5
M28
Brass gland
11
2242811S05
11 - 8
9 - 6
A
32
30x33.5
25
PFLITSCH 2242811S06
M24x1.5
M28
Brass gland
11
2242811S06
11 - 8
10.5 - 6
B
32
30x33.5
25
PFLITSCH 2242814S07
M24x1.5
M28
Brass gland
11
2242814S07
14 - 10
13 - 8
B
32
30x33.5
25
PFLITSCH 2242818S08
M24x1.5
M28
Brass gland
11
2242818S08
18 - 14
16.5 - 9.5
A
32
30x33.5
25
PFLITSCH 2252809S05
M25x1.5
M28
Brass gland
11
2252809S05
9.5 - 6.5
8.5 - 6
A
32
30x33.5
25
PFLITSCH 2252811S05
M25x1.5
M28
Brass gland
11
2252811S05
11 - 8
9 - 6
A
32
30x33.5
25
PFLITSCH 2252811S06
M25x1.5
M28
Brass gland
11
2252811S06
11 - 8
10.5 - 6
B
32
30x33.5
25
PFLITSCH 2252814S07
M25x1.5
M28
Brass gland
11
2252814S07
14 - 10
13.5 - 8
B
32
30x33.5
25
PFLITSCH 2252818S07
M25x1.5
M28
Brass gland
11
2252818S07
18 - 14
13.5 - 8
A
32
30x33.5
25
PFLITSCH 2252818S08
M25x1.5
M28
Brass gland
11
2252818S08
18 - 14
16.5 - 9.5
A/B
32
30x33.5
25
PFLITSCH 2253218S09
M25x1.5
M32
Brass gland
11
2253218S09
18 - 14
15.5 - 10
A
34
35x38.5
25
PFLITSCH 2253218S10
M25x1.5
M32
Brass gland
11
2253218S10
18 - 14
17.5 - 12.5
B
34
35x38.5
25
PFLITSCH 2253220S10
M25x1.5
M32
Brass gland
11
2253220S10
20 - 17
17.5 - 12.5
A
34
35x38.5
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청