目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
TVS - 90° elbow tee-top access
Pflitsch
Industrial channel
Form parts
Gusset tee
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/2_t_stueck/tvs.prj},{NB=PFLITSCH TVS 150/100 S (1)},{NENN=150x100},{ARTNR1=TVS 150/100},{DECKELSICHT=1},{OBERFLAECHE=S},{B=101.6},{VE=1},{A1=152.400},{VER=1},{S1=1.500},{S2=1.250},{D1=304.000},{D2=303.600},{AS=20},{O1= },{O2= }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NENN
Nominal dimensionses
[mm]
ARTNR
Article number
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
D
Lenght
[mm]
S
Material thickness
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH TVS 50/ 50 S ...
50x50
TVS 50/ 50 S
50.8
50.8
203.0
1.25
1
PFLITSCH TVS 75/ 75 S ...
75x75
TVS 75/ 75 S
76.2
76.2
228.0
1.25
1
PFLITSCH TVS 100/100 S ...
100x100
TVS 100/100 S
101.6
101.6
254.0
1.25
1
PFLITSCH TVS 150/100 S ...
150x100
TVS 150/100 S
152.4
101.6
304.0
1.50
1
PFLITSCH TVS 200/100 S ...
200x100
TVS 200/100 S
203.2
101.6
355.0
1.50
1
PFLITSCH TVS 300/150 S ...
300x150
TVS 300/150 S
304.8
152.4
457.0
1.50
1
PFLITSCH TVS 400/150 S ...
400x150
TVS 400/150 S
406.4
152.4
559.0
1.50
1
PFLITSCH TVS 500/150 S ...
500x150
TVS 500/150 S
508.0
152.4
661.0
1.50
1
PFLITSCH TVS 600/150 S ...
600x150
TVS 600/150 S
608.6
152.4
763.0
1.50
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求